A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.74 in
95.0 mm
|
3.819 in
97.0 mm
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.0142 - £ 0.0221 | Request the lead time here |
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0917 - £ 0.1426 | Request the lead time here |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1145 - £ 0.1781 | Request the lead time here |
3.11 in
79.0 mm
|
3.268 in
83.0 mm
|
0.378 in
9.6 mm
|
|
|
||
| £ 0.0151 - £ 0.0235 | Request the lead time here |
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0113 - £ 0.0177 | Request the lead time here |
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
|
||
| £ 0.0163 - £ 0.0182 | Request the lead time here |
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1004 - £ 0.1562 | Request the lead time here |
2.815 in
71.5 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0139 - £ 0.0216 | Request the lead time here |
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1155 - £ 0.1797 | Request the lead time here |
3.15 in
80.0 mm
|
3.307 in
84.0 mm
|
0.374 in
9.5 mm
|
|
DN80
|
||
| £ 0.1437 - £ 0.2236 | Request the lead time here |
3.386 in
86.0 mm
|
3.543 in
90.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.78 in
96.0 mm
|
3.858 in
98.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.02 - £ 0.0311 | Request the lead time here |
0.866 in
22.0 mm
|
1.004 in
25.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0196 - £ 0.0305 | Request the lead time here |
0.846 in
21.5 mm
|
1.004 in
25.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.016 - £ 0.0178 | Request the lead time here |
0.65 in
16.5 mm
|
0.768 in
19.5 mm
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.543 in
90.0 mm
|
3.642 in
92.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0213 - £ 0.0331 | Request the lead time here |
0.925 in
23.5 mm
|
1.083 in
27.5 mm
|
0.413 in
10.5 mm