Menu Search

Parallel Protection Plugs PCR

In stock

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.0946 - £ 0.1472 Request the lead time here
70.0 mm
74.0 mm
11.0 mm
£ 0.1004 - £ 0.1562 Request the lead time here
71.5 mm
74.5 mm
10.5 mm
£ 0.1155 - £ 0.1797 Request the lead time here
80.0 mm
84.0 mm
9.5 mm
DN80
£ 0.1437 - £ 0.2236 Request the lead time here
86.0 mm
90.0 mm
9.5 mm
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.0518 - £ 0.0806 Request the lead time here
50.0 mm
54.0 mm
10.0 mm
DN50
£ 0.0105 - £ 0.0163 Request the lead time here
6.0 mm
9.5 mm
6.0 mm
£ 0.0118 - £ 0.0184 Request the lead time here
9.0 mm
11.5 mm
7.5 mm
1/8'' GAS
£ 0.0217 - £ 0.0338 Request the lead time here
24.0 mm
28.0 mm
11.5 mm
£ 0.0226 - £ 0.0352 Request the lead time here
25.0 mm
30.0 mm
11.0 mm
3/4" GAS
£ 0.0221 - £ 0.0345 Request the lead time here
24.5 mm
28.0 mm
10.5 mm
3/4" GAS
£ 0.0266 - £ 0.0295 Request the lead time here
29.0 mm
32.0 mm
9.5 mm
£ 0.0353 - £ 0.0549 Request the lead time here
36.0 mm
41.0 mm
11.0 mm
£ 0.0478 - £ 0.0743 Request the lead time here
47.0 mm
51.5 mm
10.5 mm
£ 0.0625 - £ 0.0973 Request the lead time here
60.0 mm
65.0 mm
11.0 mm
£ 0.1219 - £ 0.1896 Request the lead time here
85.0 mm
88.5 mm
9.5 mm
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.178 - £ 0.2769 Request the lead time here
110.0 mm
114.0 mm
12.5 mm
  • of 10
Parallel Protection Plug 70.0 mm LDPE - PCR Green

20744762

Price Range
£ 0.1472 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • D
    74.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 71.5 mm LDPE - PCR Green

20744779

Price Range
£ 0.1562 - £ 0.1004

Stock Levels
Request the lead time here
Attributes
  • d
    71.5 mm
  • D
    74.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 80.0 mm LDPE - PCR Green

20744830

Price Range
£ 0.1797 - £ 0.1155

Stock Levels
Request the lead time here
Attributes
  • d
    80.0 mm
  • D
    84.0 mm
  • h
    9.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN80
  • Colour
    Green
Parallel Protection Plug 86.0 mm LDPE - PCR Green

20744885

Price Range
£ 0.2236 - £ 0.1437

Stock Levels
Request the lead time here
Attributes
  • d
    86.0 mm
  • D
    90.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 89.0 mm LDPE - PCR Green

20744915

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 99.0 mm LDPE - PCR Green

20744991

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 97.0 mm LDPE - PCR Green

20744977

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 50.0 mm LDPE - PCR Green

20745035

Price Range
£ 0.0806 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • D
    54.0 mm
  • h
    10.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN50
  • Colour
    Green
Parallel Protection Plug 6.0 mm LDPE - PCR Green

20745097

Price Range
£ 0.0163 - £ 0.0105

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • D
    9.5 mm
  • h
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 9.0 mm LDPE - PCR Green

20745158

Price Range
£ 0.0184 - £ 0.0118

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • D
    11.5 mm
  • h
    7.5 mm
  • Thread Sizes (All)
    1/8'' GAS
  • Colour
    Green
Parallel Protection Plug 24.0 mm LDPE - PCR Green

20745455

Price Range
£ 0.0338 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • D
    28.0 mm
  • h
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 25.0 mm LDPE - PCR Green

20745479

Price Range
£ 0.0352 - £ 0.0226

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    11.0 mm
  • Thread Sizes (All)
    3/4" GAS
  • Colour
    Green
Parallel Protection Plug 24.5 mm LDPE - PCR Green

20745462

Price Range
£ 0.0345 - £ 0.0221

Stock Levels
Request the lead time here
Attributes
  • d
    24.5 mm
  • D
    28.0 mm
  • h
    10.5 mm
  • Thread Sizes (All)
    3/4" GAS
  • Colour
    Green
Parallel Protection Plug 29.0 mm LDPE - PCR Green

20745530

Price Range
£ 0.0295 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • d
    29.0 mm
  • D
    32.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 36.0 mm LDPE - PCR Green

20745585

Price Range
£ 0.0549 - £ 0.0353

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • D
    41.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 47.0 mm LDPE - PCR Green

20745622

Price Range
£ 0.0743 - £ 0.0478

Stock Levels
Request the lead time here
Attributes
  • d
    47.0 mm
  • D
    51.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 60.0 mm LDPE - PCR Green

20745660

Price Range
£ 0.0973 - £ 0.0625

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • D
    65.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 85.0 mm LDPE - PCR Green

20745684

Price Range
£ 0.1896 - £ 0.1219

Stock Levels
Request the lead time here
Attributes
  • d
    85.0 mm
  • D
    88.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 106.0 mm LDPE - PCR Green

20745752

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 110.0 mm LDPE - PCR Green

20745776

Price Range
£ 0.2769 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • D
    114.0 mm
  • h
    12.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR