Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.0468 - £ 0.0728 Request the lead time here
46.0 mm
50.8 mm
10.0 mm
1.1/2" GAS
£ 0.0096 - £ 0.0107 Request the lead time here
4.0 mm
7.5 mm
5.0 mm
£ 0.0231 - £ 0.0359 Request the lead time here
25.5 mm
29.0 mm
10.5 mm
DN25
£ 0.0423 - £ 0.0658 Request the lead time here
41.0 mm
46.0 mm
10.5 mm
DN40
£ 0.08 - £ 0.1245 Request the lead time here
65.0 mm
69.0 mm
10.0 mm
DN65
£ 0.03 - £ 0.0467 Request the lead time here
32.0 mm
37.0 mm
10.5 mm
£ 0.1166 - £ 0.1813 Request the lead time here
81.0 mm
85.0 mm
9.5 mm
£ 0.1113 - £ 0.1732 Request the lead time here
76.0 mm
80.0 mm
10.5 mm
£ 0.0975 - £ 0.1517 Request the lead time here
71.0 mm
74.5 mm
11.0 mm
£ 0.0829 - £ 0.129 Request the lead time here
66.0 mm
72.0 mm
10.0 mm
£ 0.0098 - £ 0.0109 Request the lead time here
4.5 mm
8.0 mm
5.0 mm
£ 0.0095 - £ 0.0105 Request the lead time here
3.5 mm
7.0 mm
4.5 mm
£ 0.0271 - £ 0.0422 Request the lead time here
29.5 mm
33.0 mm
10.5 mm
£ 0.0319 - £ 0.0496 Request the lead time here
33.5 mm
37.5 mm
10.5 mm
£ 0.1656 - £ 0.2576 Request the lead time here
102.0 mm
106.0 mm
10.5 mm
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.178 - £ 0.2769 Request the lead time here
£ 0.2973 - £ 0.4624 Request the lead time here
£ 0.2973 - £ 0.4624 Request the lead time here
130.0 mm
134.0 mm
13.5 mm
£ 0.3324 - £ 0.517 Request the lead time here
  • of 10
Parallel Protection Plug 46.0 mm LDPE - PCR Green

20744274

Price Range
£ 0.0728 - £ 0.0468

Stock Levels
Request the lead time here
Attributes
  • d
    46.0 mm
  • D
    50.8 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    1.1/2" GAS
  • Colour
    Green
Parallel Protection Plug 4.0 mm LDPE - PCR Green

20744410

Price Range
£ 0.0107 - £ 0.0096

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    7.5 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20744427

Price Range
£ 0.0359 - £ 0.0231

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • D
    29.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN25
  • Colour
    Green
Parallel Protection Plug 41.0 mm LDPE - PCR Green

20744359

Price Range
£ 0.0658 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • D
    46.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN40
  • Colour
    Green
Parallel Protection Plug 65.0 mm LDPE - PCR Green

20744380

Price Range
£ 0.1245 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • d
    65.0 mm
  • D
    69.0 mm
  • h
    10.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN65
  • Colour
    Green
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20744465

Price Range
£ 0.0467 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 81.0 mm LDPE - PCR Green

20744328

Price Range
£ 0.1813 - £ 0.1166

Stock Levels
Request the lead time here
Attributes
  • d
    81.0 mm
  • D
    85.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 76.0 mm LDPE - PCR Green

20744311

Price Range
£ 0.1732 - £ 0.1113

Stock Levels
Request the lead time here
Attributes
  • d
    76.0 mm
  • D
    80.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 71.0 mm LDPE - PCR Green

20744298

Price Range
£ 0.1517 - £ 0.0975

Stock Levels
Request the lead time here
Attributes
  • d
    71.0 mm
  • D
    74.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 66.0 mm LDPE - PCR Green

20744281

Price Range
£ 0.129 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • D
    72.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 4.5 mm LDPE - PCR Green

20744335

Price Range
£ 0.0109 - £ 0.0098

Stock Levels
Request the lead time here
Attributes
  • d
    4.5 mm
  • D
    8.0 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 3.5 mm LDPE - PCR Green

20744403

Price Range
£ 0.0105 - £ 0.0095

Stock Levels
Request the lead time here
Attributes
  • d
    3.5 mm
  • D
    7.0 mm
  • h
    4.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 29.5 mm LDPE - PCR Green

20744441

Price Range
£ 0.0422 - £ 0.0271

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • D
    33.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 33.5 mm LDPE - PCR Green

20744472

Price Range
£ 0.0496 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • d
    33.5 mm
  • D
    37.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 102.0 mm LDPE - PCR Green

20745714

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • d
    102.0 mm
  • D
    106.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 104.0 mm LDPE - PCR Green

20745738

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 108.0 mm LDPE - PCR Green

20745769

Price Range
£ 0.2769 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 126.0 mm LDPE - PCR Green

20745851

Price Range
£ 0.4624 - £ 0.2973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 130.0 mm LDPE - PCR Green

20745875

Price Range
£ 0.4624 - £ 0.2973

Stock Levels
Request the lead time here
Attributes
  • d
    130.0 mm
  • D
    134.0 mm
  • h
    13.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 146.0 mm LDPE - PCR Green

20745936

Price Range
£ 0.517 - £ 0.3324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000