Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.0975 - £ 0.1517 Request the lead time here
71.0 mm
74.5 mm
11.0 mm
£ 0.0829 - £ 0.129 Request the lead time here
66.0 mm
72.0 mm
10.0 mm
£ 0.0098 - £ 0.0109 Request the lead time here
4.5 mm
8.0 mm
5.0 mm
£ 0.0539 - £ 0.0839 Request the lead time here
52.0 mm
57.5 mm
11.0 mm
£ 0.0683 - £ 0.1063 Request the lead time here
62.0 mm
68.0 mm
11.0 mm
£ 0.0713 - £ 0.1109 Request the lead time here
63.0 mm
67.0 mm
9.5 mm
£ 0.0888 - £ 0.1381 Request the lead time here
£ 0.1033 - £ 0.1608 Request the lead time here
72.0 mm
79.0 mm
12.0 mm
£ 0.1187 - £ 0.1846 Request the lead time here
83.0 mm
86.5 mm
9.5 mm
£ 0.1656 - £ 0.2576 Request the lead time here
88.0 mm
91.5 mm
9.5 mm
£ 0.1197 - £ 0.1862 Request the lead time here
84.0 mm
90.0 mm
10.0 mm
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.1656 - £ 0.2576 Request the lead time here
100.0 mm
104.5 mm
10.5 mm
£ 0.0325 - £ 0.0506 Request the lead time here
34.0 mm
38.5 mm
10.5 mm
£ 0.0346 - £ 0.0538 Request the lead time here
35.5 mm
39.0 mm
10.5 mm
£ 0.0585 - £ 0.091 Request the lead time here
55.0 mm
61.0 mm
10.0 mm
£ 0.0742 - £ 0.1154 Request the lead time here
£ 0.1124 - £ 0.1748 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
£ 0.1134 - £ 0.1764 Request the lead time here
78.0 mm
82.0 mm
10.5 mm
£ 0.1176 - £ 0.183 Request the lead time here
82.0 mm
85.5 mm
9.5 mm
  • of 10
Parallel Protection Plug 71.0 mm LDPE - PCR Green

20744298

Price Range
£ 0.1517 - £ 0.0975

Stock Levels
Request the lead time here
Attributes
  • d
    71.0 mm
  • D
    74.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 66.0 mm LDPE - PCR Green

20744281

Price Range
£ 0.129 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • D
    72.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 4.5 mm LDPE - PCR Green

20744335

Price Range
£ 0.0109 - £ 0.0098

Stock Levels
Request the lead time here
Attributes
  • d
    4.5 mm
  • D
    8.0 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 52.0 mm LDPE - PCR Green

20744625

Price Range
£ 0.0839 - £ 0.0539

Stock Levels
Request the lead time here
Attributes
  • d
    52.0 mm
  • D
    57.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 62.0 mm LDPE - PCR Green

20744700

Price Range
£ 0.1063 - £ 0.0683

Stock Levels
Request the lead time here
Attributes
  • d
    62.0 mm
  • D
    68.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 63.0 mm LDPE - PCR Green

20744717

Price Range
£ 0.1109 - £ 0.0713

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • D
    67.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 68.0 mm LDPE - PCR Green

20744748

Price Range
£ 0.1381 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 72.0 mm LDPE - PCR Green

20744786

Price Range
£ 0.1608 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    72.0 mm
  • D
    79.0 mm
  • h
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 83.0 mm LDPE - PCR Green

20744854

Price Range
£ 0.1846 - £ 0.1187

Stock Levels
Request the lead time here
Attributes
  • d
    83.0 mm
  • D
    86.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 88.0 mm LDPE - PCR Green

20744908

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • d
    88.0 mm
  • D
    91.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 84.0 mm LDPE - PCR Green

20744861

Price Range
£ 0.1862 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • d
    84.0 mm
  • D
    90.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 93.0 mm LDPE - PCR Green

20744953

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 100.0 mm LDPE - PCR Green

20745004

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • D
    104.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 34.0 mm LDPE - PCR Green

20744489

Price Range
£ 0.0506 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • d
    34.0 mm
  • D
    38.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 35.5 mm LDPE - PCR Green

20744519

Price Range
£ 0.0538 - £ 0.0346

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • D
    39.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 55.0 mm LDPE - PCR Green

20744663

Price Range
£ 0.091 - £ 0.0585

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 63.5 mm LDPE - PCR Green

20744724

Price Range
£ 0.1154 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
£ 0.1748 - £ 0.1124

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 78.0 mm LDPE - PCR Green

20744816

Price Range
£ 0.1764 - £ 0.1134

Stock Levels
Request the lead time here
Attributes
  • d
    78.0 mm
  • D
    82.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20744847

Price Range
£ 0.183 - £ 0.1176

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR