Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0946 - £ 0.1472 | Request the lead time here |
2.756 in
70.0 mm
|
2.913 in
74.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.1004 - £ 0.1562 | Request the lead time here |
2.815 in
71.5 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1155 - £ 0.1797 | Request the lead time here |
3.15 in
80.0 mm
|
3.307 in
84.0 mm
|
0.374 in
9.5 mm
|
|
DN80
|
||
| £ 0.1437 - £ 0.2236 | Request the lead time here |
3.386 in
86.0 mm
|
3.543 in
90.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0518 - £ 0.0806 | Request the lead time here |
1.969 in
50.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
|
DN50
|
||
| £ 0.0105 - £ 0.0163 | Request the lead time here |
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0118 - £ 0.0184 | Request the lead time here |
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
1/8'' GAS
|
|
||
| £ 0.0217 - £ 0.0338 | Request the lead time here |
0.945 in
24.0 mm
|
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| £ 0.0226 - £ 0.0352 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
3/4" GAS
|
|
||
| £ 0.0221 - £ 0.0345 | Request the lead time here |
0.965 in
24.5 mm
|
1.102 in
28.0 mm
|
0.413 in
10.5 mm
|
3/4" GAS
|
|
||
| £ 0.0266 - £ 0.0295 | Request the lead time here |
1.142 in
29.0 mm
|
1.26 in
32.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0353 - £ 0.0549 | Request the lead time here |
1.417 in
36.0 mm
|
1.614 in
41.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0478 - £ 0.0743 | Request the lead time here |
1.85 in
47.0 mm
|
2.028 in
51.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0625 - £ 0.0973 | Request the lead time here |
2.362 in
60.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.1219 - £ 0.1896 | Request the lead time here |
3.346 in
85.0 mm
|
3.484 in
88.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
4.331 in
110.0 mm
|
4.488 in
114.0 mm
|
0.492 in
12.5 mm