Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0975 - £ 0.1517 | Request the lead time here |
2.795 in
71.0 mm
|
2.933 in
74.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0829 - £ 0.129 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
4.37 in
111.0 mm
|
4.528 in
115.0 mm
|
0.5 in
12.7 mm
|
4" GAS
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
4.921 in
125.0 mm
|
5.118 in
130.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3042 - £ 0.4733 | Request the lead time here |
5.197 in
132.0 mm
|
5.374 in
136.5 mm
|
0.512 in
13.0 mm
|
|
|
||
| £ 0.3548 - £ 0.3943 | Request the lead time here |
5.984 in
152.0 mm
|
6.142 in
156.0 mm
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.22 - £ 0.3422 | Request the lead time here |
4.528 in
115.0 mm
|
4.665 in
118.5 mm
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
|
|
|
|
|
||
| £ 0.22 - £ 0.3422 | Request the lead time here |
4.764 in
121.0 mm
|
4.882 in
124.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
5.512 in
140.0 mm
|
5.669 in
144.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3548 - £ 0.3943 | Request the lead time here |
5.906 in
150.0 mm
|
6.063 in
154.0 mm
|
0.571 in
14.5 mm
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |