Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0975 - £ 0.1517 | Request the lead time here |
2.795 in
71.0 mm
|
2.933 in
74.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0829 - £ 0.129 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
1.811 in
46.0 mm
|
2 in
50.8 mm
|
0.394 in
10.0 mm
|
1.1/2" GAS
|
|
||
| £ 0.1103 - £ 0.1716 | 1125 In stock |
2.953 in
75.0 mm
|
3.11 in
79.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0561 - £ 0.0874 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0585 - £ 0.091 | Request the lead time here |
2.165 in
55.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0742 - £ 0.1154 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1124 - £ 0.1748 | Request the lead time here |
3.031 in
77.0 mm
|
3.189 in
81.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1134 - £ 0.1764 | Request the lead time here |
3.071 in
78.0 mm
|
3.228 in
82.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1176 - £ 0.183 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0917 - £ 0.1426 | 1350 In stock |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1145 - £ 0.1781 | Request the lead time here |
3.11 in
79.0 mm
|
3.268 in
83.0 mm
|
0.378 in
9.6 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| £ 0.0382 - £ 0.0595 | Request the lead time here |
1.496 in
38.0 mm
|
1.693 in
43.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0449 - £ 0.0699 | Request the lead time here |
1.732 in
44.0 mm
|
1.929 in
49.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.039 - £ 0.0607 | Request the lead time here |
|
|
|
|
|
||
| £ 0.055 - £ 0.0856 | Request the lead time here |
2.087 in
53.0 mm
|
2.323 in
59.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0617 - £ 0.096 | Request the lead time here |
2.323 in
59.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.1033 - £ 0.1608 | Request the lead time here |
2.835 in
72.0 mm
|
3.11 in
79.0 mm
|
0.472 in