Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.
This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 max | h1 max | d1 | l1 | Drive Type | d3 ±0.05 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.1734 - £ 1.8053 | Request the lead time here |
4.7
|
2.1
|
M2.5
|
6.0
|
Philips Drive
|
2.75
|
||
| £ 1.2321 - £ 1.8955 | Request the lead time here |
4.7
|
2.1
|
M2.5
|
12.0
|
Philips Drive
|
2.75
|
||
| £ 1.2516 - £ 1.9256 | Request the lead time here |
4.0
|
1.6
|
M2
|
12.0
|
Philips Drive
|
2.35
|
||
| £ 1.721 - £ 2.6477 | Request the lead time here |
6.0
|
2.4
|
M3
|
20.0
|
Philips Drive
|
3.6
|
||
| £ 1.721 - £ 2.6477 | Request the lead time here |
10.0
|
3.7
|
M5
|
10.0
|
Philips Drive
|
5.6
|
||
| £ 2.1122 - £ 3.2495 | Request the lead time here |
12.0
|
4.6
|
M6
|
16.0
|
Philips Drive
|
6.8
|
||
| Request the lead time here |
4.7
|
2.1
|
M2.5
|
10.0
|
Philips Drive
|
2.75
|
|||
| £ 1.5646 - £ 2.407 | Request the lead time here |
8.0
|
3.1
|
M4
|
6.0
|
Philips Drive
|
4.5
|
||
| Request the lead time here |
12.0
|
4.6
|
M6
|
20.0
|
Philips Drive
|
6.8
|
|||
| Request the lead time here |
6.0
|
2.4
|
M3
|
12.0
|
Philips Drive
|
3.6
|
|||
| £ 1.1734 - £ 1.8053 | Request the lead time here |
4.7
|
2.1
|
M2.5
|
8.0
|
Philips Drive
|
2.75
|
||
| £ 4.4395 - £ 6.83 | Request the lead time here |
6.0
|
2.4
|
M3
|
10.0
|
Torx Drive
|
3.6
|
||
| £ 4.4395 - £ 6.83 | Request the lead time here |
6.0
|
2.4
|
M3
|
6.0
|
Torx Drive
|
3.6
|
||
| £ 1.2321 - £ 1.8955 | Request the lead time here |
4.0
|
1.6
|
M2
|
10.0
|
Philips Drive
|
2.35
|
||
| £ 1.1734 - £ 1.8053 | Request the lead time here |
4.0
|
1.6
|
M2
|
4.0
|
Philips Drive
|
2.35
|
||
| Request the lead time here |
6.0
|
2.4
|
M3
|
8.0
|
Philips Drive
|
3.6
|
|||
| Request the lead time here |
6.0
|
2.4
|
M3
|
10.0
|
Philips Drive
|
3.6
|
|||
| £ 1.7601 - £ 2.7079 | Request the lead time here |
8.0
|
3.1
|
M4
|
20.0
|
Philips Drive
|
4.5
|
||
| £ 1.8481 - £ 2.8433 | Request the lead time here |
10.0
|
1.6
|
M5
|
20.0
|
Philips Drive
|
5.6
|
||
| £ 1.3885 - £ 2.1362 | Request the lead time here |
8.0
|
3.1
|
M4
|
8.0
|
Philips Drive
|
4.5