Menu Search

Pan Head Seal Screws

In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 1.3553 - £ 2.0851 Request the lead time here
8.0
2.4
M4
10.0
Slotted Drive
4.5
£ 1.455 - £ 2.2385 Request the lead time here
8.0
2.4
M4
16.0
Slotted Drive
4.5
£ 2.5698 - £ 3.9536 Request the lead time here
16.0
4.8
M8
25.0
Slotted Drive
8.5
£ 2.9923 - £ 4.6035 Request the lead time here
20.0
6.0
M10
30.0
Slotted Drive
10.6
£ 1.8188 - £ 2.7982 Request the lead time here
10.0
3.0
M5
8.0
Slotted Drive
5.6
£ 1.6037 - £ 2.4672 Request the lead time here
6.0
1.8
M3
20.0
Slotted Drive
3.6
£ 1.1343 - £ 1.7451 Request the lead time here
4.0
1.3
M2
12.0
Slotted Drive
2.35
£ 1.4863 - £ 2.2867 Request the lead time here
6.0
1.8
M3
12.0
Slotted Drive
3.6
£ 3.0685 - £ 4.7208 Request the lead time here
20.0
6.0
M10
40.0
Slotted Drive
10.6
£ 2.5698 - £ 3.9536 Request the lead time here
16.0
4.8
M8
20.0
Slotted Drive
8.5
£ 2.781 - £ 4.2785 Request the lead time here
20.0
6.0
M10
16.0
Slotted Drive
10.6
£ 1.3299 - £ 2.046 Request the lead time here
5.0
1.5
M2.5
8.0
Slotted Drive
2.75
£ 1.0169 - £ 1.5646 Request the lead time here
4.0
1.3
M2
8.0
Slotted Drive
2.35
£ 1.3299 - £ 2.046 Request the lead time here
5.0
1.5
M2.5
10.0
Slotted Drive
2.75
£ 1.3299 - £ 2.046 Request the lead time here
5.0
1.5
M2.5
12.0
Slotted Drive
2.75
£ 1.4374 - £ 2.2115 Request the lead time here
8.0
2.4
M4
12.0
Slotted Drive
4.5
£ 1.0365 - £ 1.5946 Request the lead time here
4.0
1.3
M2
10.0
Slotted Drive
2.35
£ 1.0756 - £ 1.6548 Request the lead time here
5.0
1.5
M2.5
6.0
Slotted Drive
2.75
£ 1.4668 - £ 2.2566 Request the lead time here
6.0
1.8
M3
8.0
Slotted Drive
3.6
£ 0.9974 - £ 1.5345 Request the lead time here
4.0
1.3
M2
4.0
Slotted Drive
2.35
  • of 7
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225742

Price Range
£ 2.0851 - £ 1.3553

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M4 16.0 303 Stainless Steel

20225810

Price Range
£ 2.2385 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M8 25.0 303 Stainless Steel

20224332

Price Range
£ 3.9536 - £ 2.5698

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M10 30.0 303 Stainless Steel

20224387

Price Range
£ 4.6035 - £ 2.9923

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20224196

Price Range
£ 2.7982 - £ 1.8188

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M3 20.0 303 Stainless Steel

20224134

Price Range
£ 2.4672 - £ 1.6037

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M2 12.0 303 Stainless Steel

20224028

Price Range
£ 1.7451 - £ 1.1343

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    12.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20224127

Price Range
£ 2.2867 - £ 1.4863

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M10 40.0 303 Stainless Steel

20224394

Price Range
£ 4.7208 - £ 3.0685

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20224325

Price Range
£ 3.9536 - £ 2.5698

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M10 16.0 303 Stainless Steel

20224356

Price Range
£ 4.2785 - £ 2.781

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M2.5 8.0 303 Stainless Steel

20224042

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    8.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2 8.0 303 Stainless Steel

20224004

Price Range
£ 1.5646 - £ 1.0169

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2.5 10.0 303 Stainless Steel

20224059

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2.5 12.0 303 Stainless Steel

20224066

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20224172

Price Range
£ 2.2115 - £ 1.4374

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M2 10.0 303 Stainless Steel

20224011

Price Range
£ 1.5946 - £ 1.0365

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2.5 6.0 303 Stainless Steel

20224035

Price Range
£ 1.6548 - £ 1.0756

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20224097

Price Range
£ 2.2566 - £ 1.4668

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M2 4.0 303 Stainless Steel

20223991

Price Range
£ 1.5345 - £ 0.9974

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0