A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.
P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.
Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.
Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| £ 1.2572 - £ 1.2572 | Request the lead time here |
|
|
||
| SPNW-20 | £ 1.4599 - £ 1.4883 | Request the lead time here |
0.406 in
10.3 mm
|
1.252 in
31.8 mm
|
|
| £ 0.7214 - £ 0.7356 | Request the lead time here |
0.406 in
10.3 mm
|
0.437 in
11.1 mm
|
||
| £ 0.7087 - £ 0.7228 | Request the lead time here |
0.406 in
10.3 mm
|
0.374 in
9.5 mm
|
||
| £ 1.0432 - £ 1.0432 | Request the lead time here |
|
|
||
| £ 1.1509 - £ 1.1509 | Request the lead time here |
0.406 in
10.3 mm
|
1 in
25.4 mm
|
||
| £ 1.1594 - £ 1.1594 | Request the lead time here |
0.406 in
10.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.7257 - £ 0.7413 | Request the lead time here |
0.406 in
10.3 mm
|
0.311 in
7.9 mm
|
||
| £ 1.3692 - £ 1.3975 | Request the lead time here |
|
|
||
| £ 0.9142 - £ 0.9326 | Request the lead time here |
|
|
||
| £ 0.8277 - £ 0.8447 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| SPN-10 | £ 1.0971 - £ 1.0971 | Request the lead time here |
|
|
|
| £ 0.8646 - £ 0.8816 | Request the lead time here |
|
|
||
| £ 0.8816 - £ 0.90 | 1000 In stock |
|
|
||
| SPN-8 | £ 0.9879 - £ 1.0077 | 500 In stock |
|
|
|
| £ 1.1977 - £ 1.2218 | Request the lead time here |
|
|
||
| SPN-18 | £ 1.0106 - £ 1.0304 | Request the lead time here |
|
|
|
| £ 0.90 - £ 0.9185 | Request the lead time here |
|
|
||
| SPN-14 | £ 0.8518 - £ 0.8702 | Request the lead time here |
|
|
|
| £ 0.8802 - £ 0.8802 | Request the lead time here |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue