Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2551 - £ 0.2593 | Request the lead time here |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
| £ 0.5797 - £ 0.6038 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
Thermo Plastic Elastomer
|
||
| £ 0.3926 - £ 0.3926 | Request the lead time here |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Thermo Plastic Elastomer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue