Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
|---|---|---|---|---|---|---|---|
| 10091128 | £ 0.102 - £ 0.215 | 9000 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.1814 - £ 0.3827 | 14800 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
| 10090909 | £ 0.0843 - £ 0.1772 | 5000 In stock |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
Polyvinyl Chloride
|
|
| 10090947 | £ 0.1179 - £ 0.2479 | Request the lead time here |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.309 - £ 0.6458 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.5513 - £ 0.5513 | Request the lead time here |
1 in
25.4 mm
|
0.709 in
18.0 mm
|
|
Thermo Plastic Elastomer
|
||
| 10316511 | £ 0.3033 - £ 0.309 | 7027 In stock |
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
Polyvinyl Chloride
|
|
| 10091074 | £ 0.2352 - £ 0.4943 | 6000 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
|
| 10091111 | £ 0.0866 - £ 0.1815 | 10000 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.669 - £ 0.6973 | 246 In stock |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
Polyvinyl Chloride
|
||
| £ 0.5797 - £ 0.6038 | 107 In stock |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
Thermo Plastic Elastomer
|
||
| £ 0.1271 - £ 0.2657 | 9000 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.2352 - £ 0.4943 | 3200 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.2537 - £ 0.2579 | Request the lead time here |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.024 in
0.6 mm
|
Polyvinyl Chloride
|
||
| £ 0.3926 - £ 0.3926 | 27364 In stock |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Thermo Plastic Elastomer
|
||
| £ 0.1814 - £ 0.3827 | 6800 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1445 - £ 0.3029 | 6800 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.4696 - £ 1.0891 | Request the lead time here |
0.531 in
13.5 mm
|
0.276 in
7.0 mm
|
0.232 in
5.9 mm
|
Polyvinyl Chloride
|
||
| £ 0.2352 - £ 0.4943 | 28000 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1051 - £ 0.1815 | 41000 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride