Menu Search

Cable Grommet 3.0 mm 3.0 mm 9.0 mm 0.6 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Essentra Part Number:

10325261

Manufacturer Part Number:

042030069907

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2579
1000 + £ 0.2537
Standard pack: 500

Order in multiple of 500

Total price:

£ 128.95

500 x £ 0.2579

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Quick Fit Grommet
Body Diameter 6.0 mm
Body Length 0.6 mm
Compatible Hole Diameter 6.0 mm
Inside Diameter 3.0 mm
Overall Diameter 9.0 mm
Overall Height 4.6 mm
Panel Thickness 0.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us