Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.
Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.
Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.
Material: Mild Steel;NBR 80 Colour: Natural;Black Series Code: SR6156, SRV0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Seal Material | Washer Material | Type | Thread Standard | Washer Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2168 - £ 0.2168 | 20 In stock |
1/8"
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 1.6442 - £ 1.6442 | 45 In stock |
1"1/2
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 0.4975 - £ 0.4975 | 5200 In stock |
5/8"
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 2.6364 - £ 2.6364 | 100 In stock |
2 in
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 0.4337 - £ 0.4337 | Request the lead time here |
3/4 in
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 46.1656 - £ 46.1656 | Request the lead time here |
|
Nitrile NBR 80
|
Mild Steel
|
1
|
BSP Threads
|
Imperial Bonded Washer Kit
|
||
| £ 0.2551 - £ 0.2551 | Request the lead time here |
3/8"
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 0.5613 - £ 0.5613 | 376 In stock |
1 in
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| £ 0.3359 - £ 0.3359 | 83 In stock |
G 1/2
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
||
| 10385418 | £ 0.2352 - £ 0.2352 | 91 In stock |
1/4 in
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded
|
|
| 10388402 | £ 1.2742 - £ 1.2742 | Request the lead time here |
1"1/4
|
Nitrile NBR 80
|
Mild Steel
|
2
|
BSP Threads
|
Self Centering Bonded