Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Item Code Price range Availability W ID Material Type View
£ 0.0466 - £ 0.0466 Request the lead time here
1.6 mm
6.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
14.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
12.1 mm
NBR
Individual Part
£ 0.2133 - £ 0.3206 Request the lead time here
2.4 mm
9.6 mm
NBR
2
£ 0.053 - £ 0.0552 Request the lead time here
1.6 mm
14.1 mm
NBR
2
£ 0.0415 - £ 0.0433 Request the lead time here
1.6 mm
6.1 mm
NBR
2
£ 0.053 - £ 0.0552 Request the lead time here
2.4 mm
14.6 mm
NBR
2
£ 0.053 - £ 0.0552 Request the lead time here
1.6 mm
12.1 mm
NBR
2
£ 0.1035 - £ 0.1078 Request the lead time here
3.0 mm
19.6 mm
NBR
2
£ 0.0423 - £ 0.0442 Request the lead time here
2.4 mm
5.6 mm
NBR
2
£ 0.0423 - £ 0.0442 Request the lead time here
1.6 mm
8.1 mm
NBR
2
£ 0.053 - £ 0.0552 Request the lead time here
1.6 mm
10.1 mm
NBR
2
  • of 3
O-Ring 6.1 mm 1.6 mm NBR Black

600696

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

600700

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

600699

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

178104069954

Price Range
£ 0.3206 - £ 0.2133

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

178103669954

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 6.1 mm 1.6 mm NBR Black

178103269954

Price Range
£ 0.0433 - £ 0.0415

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm NBR Black

178104269954

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

178103569954

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 19.6 mm 3.0 mm NBR Black

178104369954

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

178103769954

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

178103369954

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

178103469954

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black