Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Item Code Price range Availability W ID Material Type View
£ 0.0578 - £ 0.0578 Request the lead time here
1.6 mm
10.1 mm
NBR
Individual Part
£ 0.0578 - £ 0.0578 Request the lead time here
2.4 mm
11.6 mm
NBR
Individual Part
£ 0.1134 - £ 0.1134 Request the lead time here
3.0 mm
26.5 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 200 In stock
1.6 mm
8.1 mm
NBR
Individual Part
£ 0.0466 - £ 0.0466 200 In stock
2.4 mm
5.6 mm
NBR
Individual Part
£ 0.1035 - £ 0.1078 Request the lead time here
3.0 mm
26.5 mm
NBR
2
£ 0.0519 - £ 0.0542 Request the lead time here
2.4 mm
11.6 mm
NBR
2
£ 0.0423 - £ 0.0442 Request the lead time here
2.4 mm
7.6 mm
NBR
2
£ 0.1587 - £ 0.1658 Request the lead time here
3.0 mm
39.5 mm
NBR
2
£ 0.0423 - £ 0.0486 Request the lead time here
1.6 mm
4.1 mm
NBR
2
£ 0.1856 - £ 0.1856 Request the lead time here
1.6 mm
12.1 mm
FPM
Individual Part
£ 0.2709 - £ 0.2709 600 In stock
2.4 mm
14.6 mm
FPM
Individual Part
£ 0.6817 - £ 0.6817 Request the lead time here
3.0 mm
31.5 mm
FPM
Individual Part
£ 0.635 - £ 0.635 12500 In stock
3.0 mm
24.5 mm
FPM
Individual Part
£ 0.182 - £ 0.182 Request the lead time here
1.6 mm
10.1 mm
FPM
Individual Part
£ 0.635 - £ 0.635 Request the lead time here
3.0 mm
19.5 mm
FPM
Individual Part
£ 0.8379 - £ 0.8379 Request the lead time here
3.0 mm
32.5 mm
FPM
Individual Part
£ 0.2279 - £ 0.2279 Request the lead time here
2.4 mm
7.6 mm
FPM
Individual Part
£ 0.2279 - £ 0.2279 900 In stock
2.4 mm
6.6 mm
FPM
Individual Part
600727 £ 0.635 - £ 0.635 Request the lead time here
3.0 mm
26.5 mm
FPM
Individual Part
  • of 3
O-Ring 10.1 mm 1.6 mm NBR Black

600698

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

600705

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

600709

Price Range
£ 0.1134 - £ 0.1134

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

600697

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
200 In stock
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

600701

Price Range
£ 0.0466 - £ 0.0466

Stock Levels
200 In stock
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

178104569954

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

178104169954

Price Range
£ 0.0542 - £ 0.0519

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

178103969954

Price Range
£ 0.0442 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm NBR Black

178104869954

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

178103169954

Price Range
£ 0.0486 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm FPM Black

600717

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm FPM Black

600724

Price Range
£ 0.2709 - £ 0.2709

Stock Levels
600 In stock
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm FPM Black

600728

Price Range
£ 0.6817 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 24.5 mm 3.0 mm FPM Black

600726

Price Range
£ 0.635 - £ 0.635

Stock Levels
12500 In stock
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm FPM Black

600716

Price Range
£ 0.182 - £ 0.182

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm FPM Black

600725

Price Range
£ 0.635 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm FPM Black

600729

Price Range
£ 0.8379 - £ 0.8379

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm FPM Black

600721

Price Range
£ 0.2279 - £ 0.2279

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm FPM Black

600720

Price Range
£ 0.2279 - £ 0.2279

Stock Levels
900 In stock
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm FPM Black

600727

Price Range
£ 0.635 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black