Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 150.0349 - £ 150.0349 | Request the lead time here |
|
|
FPM
|
Imperial O-Ring Kit
|
||
| £ 1.0971 - £ 1.1438 | Request the lead time here |
1.232 in
31.3 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 1.0755 - £ 1.1214 | Request the lead time here |
1.484 in
37.7 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
0.984 in
25.0 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 2.2373 - £ 2.279 | Request the lead time here |
1.476 in
37.5 mm
|
0.209 in
5.3 mm
|
FPM
|
Individual Part
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
1.047 in
26.6 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 1.0755 - £ 1.1214 | Request the lead time here |
1.295 in
32.9 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
1.11 in
28.2 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 1.0755 - £ 1.1214 | Request the lead time here |
1.358 in
34.5 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 2.2373 - £ 2.279 | Request the lead time here |
1.602 in
40.7 mm
|
0.209 in
5.3 mm
|
FPM
|
Individual Part
|
||
| £ 23.0757 - £ 23.0757 | Request the lead time here |
|
|
NBR
|
Imperial O-Ring Kit
|
||
| £ 0.6128 - £ 0.6128 | Request the lead time here |
0.921 in
23.4 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 1.0755 - £ 1.1214 | 200 In stock |
1.421 in
36.1 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| £ 2.2373 - £ 2.279 | Request the lead time here |
1.724 in
43.8 mm
|
0.209 in
5.3 mm
|
FPM
|
Individual Part
|
||
| £ 0.3146 - £ 0.3146 | 400 In stock |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.3085 - £ 0.3085 | 3000 In stock |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.6128 - £ 0.6128 | Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
FPM
|
Individual Part
|
||
| 600642 | £ 0.0785 - £ 0.0785 | Request the lead time here |
0.362 in
9.2 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
|
| £ 0.052 - £ 0.052 | Request the lead time here |
0.209 in
5.3 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue