Menu Search

O-Rings & Kits Imperial

In stock

Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Prevents fluid from entering and gas leaks.
  • Available imperial O-rings, metric O-rings, European metric O-rings, and O-ring face seals (ORFS).
  • For use in static and dynamic applications.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability ID YxY Material Type View
£ 150.0349 - £ 150.0349 Request the lead time here
FPM
Imperial O-Ring Kit
£ 1.0971 - £ 1.1438 Request the lead time here
31.3 mm
3.5 mm
FPM
Individual Part
£ 1.0755 - £ 1.1214 Request the lead time here
37.7 mm
3.5 mm
FPM
Individual Part
£ 0.7476 - £ 0.7476 Request the lead time here
25.0 mm
3.5 mm
FPM
Individual Part
£ 2.2373 - £ 2.279 Request the lead time here
37.5 mm
5.3 mm
FPM
Individual Part
£ 0.7476 - £ 0.7476 Request the lead time here
26.6 mm
3.5 mm
FPM
Individual Part
£ 1.0755 - £ 1.1214 Request the lead time here
32.9 mm
3.5 mm
FPM
Individual Part
£ 0.7476 - £ 0.7476 Request the lead time here
28.2 mm
3.5 mm
FPM
Individual Part
£ 1.0755 - £ 1.1214 Request the lead time here
34.5 mm
3.5 mm
FPM
Individual Part
£ 2.2373 - £ 2.279 Request the lead time here
40.7 mm
5.3 mm
FPM
Individual Part
£ 23.0757 - £ 23.0757 Request the lead time here
NBR
Imperial O-Ring Kit
£ 0.6128 - £ 0.6128 Request the lead time here
23.4 mm
3.5 mm
FPM
Individual Part
£ 0.7476 - £ 0.7476 Request the lead time here
29.8 mm
3.5 mm
FPM
Individual Part
£ 1.0755 - £ 1.1214 200 In stock
36.1 mm
3.5 mm
FPM
Individual Part
£ 2.2373 - £ 2.279 Request the lead time here
43.8 mm
5.3 mm
FPM
Individual Part
£ 0.3146 - £ 0.3146 400 In stock
10.8 mm
2.6 mm
FPM
Individual Part
£ 0.3085 - £ 0.3085 3000 In stock
17.1 mm
2.6 mm
FPM
Individual Part
£ 0.6128 - £ 0.6128 Request the lead time here
21.8 mm
3.5 mm
FPM
Individual Part
600642 £ 0.0785 - £ 0.0785 Request the lead time here
9.2 mm
2.6 mm
NBR
Individual Part
£ 0.052 - £ 0.052 Request the lead time here
5.3 mm
1.8 mm
NBR
Individual Part
  • of 4
FPM Ring Seal Kit Imperial O-Ring

490032

Price Range
£ 150.0349 - £ 150.0349

Stock Levels
Request the lead time here
Attributes
  • Includes
    18 x 490110, 18 x 490111, 18 x 490112, 18 x 490113, 17 x 490114, 17 x 490115, 17 x 490116, 14 x 490117, 14 x 490118, 14 x 490119, 14 x 490120, 14 x 490121, 14 x 490122, 14 x 490123, 12 x 490124, 12 x 490125, 12 x 490126, 12 x 490127, 12 x 490128, 12 x 490129, 12 x 490130, 12 x 490131, 12 x 490132, 12 x 490133, 12 x 490134, 12 x 490105, 12 x 490106, 9 x 490107, 9 x 490108, 9 x 490109 O-Ring
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    382
  • Type
    Imperial O-Ring Kit
O-Ring 31.34 mm 3.53 mm FPM Black

600687

Price Range
£ 1.1438 - £ 1.0971

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    31.3 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 37.69 mm 3.53 mm FPM Black

600691

Price Range
£ 1.1214 - £ 1.0755

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    37.7 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 24.99 mm 3.53 mm FPM Black

600683

Price Range
£ 0.7476 - £ 0.7476

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    25.0 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 37.47 mm 5.33 mm FPM Black

600692

Price Range
£ 2.279 - £ 2.2373

Stock Levels
Request the lead time here
Attributes
  • YxY
    5.3 mm
  • ID
    37.5 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    7
O-Ring 26.58 mm 3.53 mm FPM Black

600684

Price Range
£ 0.7476 - £ 0.7476

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    26.6 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 32.92 mm 3.53 mm FPM Black

600688

Price Range
£ 1.1214 - £ 1.0755

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    32.9 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 28.17 mm 3.53 mm FPM Black

600685

Price Range
£ 0.7476 - £ 0.7476

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    28.2 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 34.52 mm 3.53 mm FPM Black

600689

Price Range
£ 1.1214 - £ 1.0755

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    34.5 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 40.65 mm 5.33 mm FPM Black

600693

Price Range
£ 2.279 - £ 2.2373

Stock Levels
Request the lead time here
Attributes
  • YxY
    5.3 mm
  • ID
    40.7 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    7
NBR Ring Seal Kit Imperial O-Ring Kit Imperial O-Ring

490030

Price Range
£ 23.0757 - £ 23.0757

Stock Levels
Request the lead time here
Attributes
  • Includes
    18 x 490110, 18 x 490111, 18 x 490112, 18 x 490113, 17 x 490114, 17 x 490115, 17 x 490116, 14 x 490117, 14 x 490118, 14 x 490119, 14 x 490120, 14 x 490121, 14 x 490122, 14 x 490123, 12 x 490124, 12 x 490125, 12 x 490126, 12 x 490127, 12 x 490128, 12 x 490129, 12 x 490130, 12 x 490131, 12 x 490132, 12 x 490133, 12 x 490134, 12 x 490105, 12 x 490106, 9 x 490107, 9 x 490108, 9 x 490109 O-Ring
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    382
  • Type
    Imperial O-Ring Kit
O-Ring 23.4 mm 3.53 mm FPM Black

600682

Price Range
£ 0.6128 - £ 0.6128

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    23.4 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 29.75 mm 3.53 mm FPM Black

600686

Price Range
£ 0.7476 - £ 0.7476

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    29.8 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 36.1 mm 3.53 mm FPM Black

600690

Price Range
£ 1.1214 - £ 1.0755

Stock Levels
200 In stock
Attributes
  • YxY
    3.5 mm
  • ID
    36.1 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 43.82 mm 5.33 mm FPM Black

600694

Price Range
£ 2.279 - £ 2.2373

Stock Levels
Request the lead time here
Attributes
  • YxY
    5.3 mm
  • ID
    43.8 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    7
O-Ring 10.78 mm 2.62 mm FPM Black

600673

Price Range
£ 0.3146 - £ 0.3146

Stock Levels
400 In stock
Attributes
  • YxY
    2.6 mm
  • ID
    10.8 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 17.13 mm 2.62 mm FPM Black

600677

Price Range
£ 0.3085 - £ 0.3085

Stock Levels
3000 In stock
Attributes
  • YxY
    2.6 mm
  • ID
    17.1 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 21.82 mm 3.53 mm FPM Black

600681

Price Range
£ 0.6128 - £ 0.6128

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    21.8 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 9.19 mm 2.62 mm NBR Black

600642

Price Range
£ 0.0785 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • YxY
    2.6 mm
  • ID
    9.2 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 5.28 mm 1.78 mm NBR Black

600638

Price Range
£ 0.052 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • YxY
    1.8 mm
  • ID
    5.3 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    20