Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 2.2373 - £ 2.279 | Request the lead time here |
1.724 in
43.8 mm
|
0.209 in
5.3 mm
|
FPM 75
|
2
|
||
| £ 1.0755 - £ 1.1214 | Request the lead time here |
1.358 in
34.5 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 2.2373 - £ 2.279 | Request the lead time here |
1.602 in
40.7 mm
|
0.209 in
5.3 mm
|
FPM 75
|
2
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 0.7476 - £ 0.7476 | 900 In stock |
0.984 in
25.0 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 1.0755 - £ 1.1214 | Request the lead time here |
1.484 in
37.7 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 1.0755 - £ 1.1214 | 200 In stock |
1.421 in
36.1 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 0.7476 - £ 0.7476 | Request the lead time here |
1.11 in
28.2 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 1.0971 - £ 1.1438 | Request the lead time here |
1.232 in
31.3 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
||
| £ 150.0349 - £ 150.0349 | Request the lead time here |
|
|
FPM 75
|
1
|
||
| £ 0.0982 - £ 0.0982 | Request the lead time here |
0.551 in
14.0 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
| £ 0.2015 - £ 0.2015 | 100 In stock |
1.484 in
37.7 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.1516 - £ 0.1516 | Request the lead time here |
0.984 in
25.0 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.1785 - £ 0.1785 | Request the lead time here |
1.232 in
31.3 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.1247 - £ 0.1247 | Request the lead time here |
0.736 in
18.7 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| £ 0.0381 - £ 0.0381 | Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
| £ 0.119 - £ 0.119 | Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
| £ 0.052 - £ 0.052 | Request the lead time here |
0.209 in
5.3 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.24 in
6.1 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue