Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0381 - £ 0.0381 | Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
||
| £ 0.1889 - £ 0.1889 | 800 In stock |
1.358 in
34.5 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.2098 - £ 0.2098 | Request the lead time here |
1.476 in
37.5 mm
|
0.209 in
5.3 mm
|
NBR
|
Individual Part
|
||
| £ 0.0715 - £ 0.0715 | Request the lead time here |
0.366 in
9.3 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| £ 0.3085 - £ 0.3085 | Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.177 in
4.5 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
||
| £ 0.1542 - £ 0.1542 | Request the lead time here |
1.047 in
26.6 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.045 - £ 0.045 | Request the lead time here |
0.177 in
4.5 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| £ 0.0647 - £ 0.0647 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| £ 0.2153 - £ 0.2153 | Request the lead time here |
1.602 in
40.7 mm
|
0.209 in
5.3 mm
|
NBR
|
Individual Part
|
||
| £ 0.1386 - £ 0.1386 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
||
| £ 0.0911 - £ 0.0911 | Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0982 - £ 0.0982 | Request the lead time here |
0.551 in
14.0 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.1247 - £ 0.1247 | Request the lead time here |
0.736 in
18.7 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.3085 - £ 0.3085 | Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.119 - £ 0.119 | Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.1658 - £ 0.1658 | Request the lead time here |
1.11 in
28.2 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.0314 - £ 0.0314 | Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| £ 0.105 - £ 0.105 | Request the lead time here |
0.61 in
15.5 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue