Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | ID | FD | Colour | od1 | Compatible Thread Sizes (All) | od2 | View |
---|---|---|---|---|---|---|---|---|---|
£ 0.3217 - £ 0.8451 | 750 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
Blue
|
0.976 in
24.8 mm
|
3/4"
|
0.87 in
22.1 mm
|
||
£ 0.4549 - £ 1.9029 | Request the lead time here |
0.354 in
9.0 mm
|
0.61 in
15.5 mm
|
Blue
|
0.484 in
12.3 mm
|
1/4"
|
0.421 in
10.7 mm
|
||
£ 0.3401 - £ 0.8929 | Request the lead time here |
1.031 in
26.2 mm
|
1.343 in
34.1 mm
|
Blue
|
1.201 in
30.5 mm
|
1.0"
|
1.091 in
27.7 mm
|
||
£ 0.2182 - £ 0.574 | 5500 In stock |
0.5 in
12.7 mm
|
0.768 in
19.5 mm
|
Blue
|
0.642 in
16.3 mm
|
3/8"
|
0.551 in
14.0 mm
|
||
£ 0.2438 - £ 0.6405 | 4000 In stock |
0.626 in
15.9 mm
|
0.906 in
23.0 mm
|
Blue
|
0.783 in
19.9 mm
|
1/2"
|
0.689 in
17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue