Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.3544 - £ 0.3544 98 In stock
22.5 mm
6.4 mm
37.3 mm
18.5 mm
34.3 mm
10037775 £ 0.1729 - £ 0.199 4345 In stock
11.1 mm
9.7 mm
£ 0.1729 - £ 0.199 4636 In stock
11.1 mm
4.8 mm
10037799 £ 0.1729 - £ 0.199 29994 In stock
11.1 mm
18.8 mm
£ 0.1729 - £ 0.199 8000 In stock
11.1 mm
26.7 mm
£ 0.1729 - £ 0.199 Request the lead time here
4.2 mm
£ 0.1729 - £ 0.199 24000 In stock
10.0 mm
4.8 mm
£ 0.1853 - £ 0.2114 15613 In stock
10.2 mm
5.6 mm
10037805 £ 0.1988 - £ 0.2289 998 In stock
11.1 mm
7.9 mm
11.1 mm
20.1 mm
27.2 mm
£ 0.1728 - £ 0.1728 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
10037782 £ 0.1988 - £ 0.2289 106000 In stock
11.1 mm
7.9 mm
11.1 mm
11.2 mm
18.0 mm
£ 0.1988 - £ 0.2289 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
£ 0.1729 - £ 0.199 7611 In stock
2.4 mm
£ 0.1743 - £ 0.1743 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
£ 0.2313 - £ 0.2649 Request the lead time here
12.0 mm
12.0 mm
£ 0.1318 - £ 0.1345 Request the lead time here
7.4 mm
4.7 mm
12.0 mm
4.7 mm
1.5 mm
8.5 mm
£ 0.1915 - £ 0.2176 Request the lead time here
21.2 mm
19.0 mm
1.6 mm
£ 0.2346 - £ 0.2689 408 In stock
35.0 mm
44.0 mm
2.0 mm
10111529 £ 0.1915 - £ 0.2176 7431 In stock
21.2 mm
19.0 mm
2.0 mm
£ 0.2203 - £ 0.2503 5982 In stock
21.2 mm
19.0 mm
2.0 mm
  • of 6
Wire Saddle 6.4 mm 18.5 mm 22.5 mm Nylon 6/6 Natural

10363140

Price Range
£ 0.3544 - £ 0.3544

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Depth
    18.5 mm
  • Inside Height
    18.5 mm
  • Inside Width
    22.5 mm
Wire Saddle 9.7 mm 11.1 mm Nylon 6/6 Natural

10037775

Price Range
£ 0.199 - £ 0.1729

Stock Levels
4345 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 4.8 mm 11.1 mm Nylon 6/6 Natural

10037751

Price Range
£ 0.199 - £ 0.1729

Stock Levels
4636 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 18.8 mm 11.1 mm Nylon 6/6 Natural

10037799

Price Range
£ 0.199 - £ 0.1729

Stock Levels
29994 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 26.7 mm 11.1 mm Nylon 6/6 Natural

10037812

Price Range
£ 0.199 - £ 0.1729

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 4.2 mm Nylon 6/6 Natural

10037454

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    4.2 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 4.8 mm 10.0 mm Nylon 6/6 Natural

10037492

Price Range
£ 0.199 - £ 0.1729

Stock Levels
24000 In stock
Attributes
  • Colour
    Natural
  • Depth
    6.2 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 5.6 mm 10.2 mm Nylon 6/6 Natural

10037324

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
15613 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Cable Grommet Push In 20.1 mm 11.1 mm PA

10037805

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Wire Saddle Push In 8.7 mm 6.4 mm PA

10635872

Price Range
£ 0.1728 - £ 0.1728

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
  • Inside Height
    8.7 mm
Cable Grommet Push In 11.2 mm 11.1 mm PA

10037782

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
106000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Cable Grommet Push In 28.2 mm 11.1 mm PA

10037829

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Wire Saddle 2.4 mm Nylon 6/6 Natural

10037430

Price Range
£ 0.199 - £ 0.1729

Stock Levels
7611 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    2.4 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle Push In 8.7 mm 6.4 mm PA

10107966

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
  • Inside Height
    8.7 mm
Wire Saddle 12.0 mm 12.0 mm Nylon 6/6 Natural

10037379

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.0 mm
  • Inside Width
    12.0 mm
  • Maximum Panel Thickness
    1.8 mm
  • Panel Thickness Range
    0.6 - 1.8 mm
Cable Grommet Push-in 4.7 mm 7.4 mm PA

10126370

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.5 - 1.5 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111543

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet 44.0 mm 35.0 mm Nylon 6/6

10111734

Price Range
£ 0.2689 - £ 0.2346

Stock Levels
408 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    44.0 mm
  • Inside Width
    35.0 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111529

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
7431 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111512

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
5982 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm