Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0841 - £ 0.0894 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.3595 - £ 0.3993 | 2500 In stock |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
| 10037775 | £ 0.1729 - £ 0.199 | 14345 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
|
| £ 0.1729 - £ 0.199 | 8000 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | 22988 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| 10037294 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.1044 - £ 0.1264 | 999 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1654 - £ 0.189 | 11192 In stock |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| £ 0.204 - £ 0.2338 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1915 - £ 0.2176 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.2203 - £ 0.2503 | 753 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10111574 | £ 0.2203 - £ 0.2503 | Request the lead time here |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.1915 - £ 0.2176 | 27479 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2203 - £ 0.2503 | 30894 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2346 - £ 0.2689 | 408 In stock |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2203 - £ 0.2503 | 5982 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10111536 | £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.2203 - £ 0.2503 | 953 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1915 - £ 0.2176 | 12000 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.204 - £ 0.2338 | 1490 In stock |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue