Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2662 - £ 0.2886 | 30947 In stock |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
|
|
||
| 10037546 | £ 0.3022 - £ 0.3271 | 47 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.169 in
4.3 mm
|
|
0.449 in
11.4 mm
|
|
| 10178348 | £ 0.2662 - £ 0.2886 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.039 in
26.4 mm
|
|
|
|
| £ 0.2173 - £ 0.2257 | Request the lead time here |
0.370 in
9.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.450 in
11.4 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.1915 - £ 0.2176 | 1000 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.2662 - £ 0.2886 | 8846 In stock |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
|
|
||
| £ 0.7319 - £ 0.7319 | 24991 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
1.039 in
26.4 mm
|
|
1.311 in
33.3 mm
|
||
| £ 0.3544 - £ 0.3544 | 98 In stock |
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
1.469 in
37.3 mm
|
0.728 in
18.5 mm
|
|
1.35 in
34.3 mm