Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 24000 In stock |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 8613 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 25356 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| 10037775 | £ 0.1729 - £ 0.199 | 14345 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
|
| £ 0.1729 - £ 0.199 | 8000 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1988 - £ 0.2289 | Request the lead time here |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||
| 10037799 | £ 0.1729 - £ 0.199 | 29994 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||
| £ 0.0853 - £ 0.1031 | 23531 In stock |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
| 10111581 | £ 0.1915 - £ 0.2176 | 7600 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.1915 - £ 0.2176 | 106 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1915 - £ 0.2176 | 548 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1915 - £ 0.2176 | 58303 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2313 - £ 0.2649 | 4790 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.2326 - £ 0.2649 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
0.268 in
6.8 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 91000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 32576 In stock |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| £ 0.2599 - £ 0.2811 | 623 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm