| Quantity | Unit price |
|---|---|
| 25 - 1499 | £ 0.3401 |
| 1500 + | £ 0.3331 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.118 in |
|---|---|
| Overall Height | 3.0 mm |
| Overall Size | 3.0 mm |
| Overall Size | 3.0 mm |
| Shape | Rectangular |
| Pull Force | 0.7 kg |
| Pull Force | 0.7 kg |
| Coating | NiCuNi Plated |
| Magnet Material | Neodymium |
| Polarity | North & South |
| Commodity Code | 8505119099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue