Menu Search

Cylindrical Magnet Neodymium North 15.0 mm 0.8 kg

This disc shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance. Comes with adhesive applied on one face of the magnet. The adhesive face is available in either North or South polarity.
Essentra Part Number:

10191255

Manufacturer Part Number:

1219386

2292 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 1199 £ 0.9652
1200 + £ 0.9454
Standard pack: 20

Order in multiple of 20

Total price:

£ 19.30

20 x £ 0.9652

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 15.0 mm
Shape Cylindrical
Pull Force 0.8 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North
Commodity Code 8505119099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us