Menu Search

Cylindrical Magnet Neodymium North & South 20.0 mm 6.4 kg

This disc shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance.
Essentra Part Number:

10190982

Manufacturer Part Number:

1219359

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 119 £ 4.9468
120 + £ 4.8476
Standard pack: 2

Order in multiple of 2

Total price:

£ 9.89

2 x £ 4.9468

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 5.0 mm
Overall Size 20.0 mm
Shape Cylindrical
Pull Force 6.4 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505119099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us