Quantity | Unit price |
---|---|
10 - 599 | £ 1.6155 |
600 + | £ 1.5744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 3.0 mm |
---|---|
Overall Height | 0.118 in |
Overall Size | 18.0 mm |
Overall Size | 18.0 mm |
Shape | Round Disc |
Pull Force | 3.4 kg |
Pull Force | 3.4 kg |
Coating | NiCuNi Plated |
Magnet Material | Neodymium |
Polarity | North & South |
Commodity Code | 8505111065 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue