Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 645.54 - £ 645.54 | Request the lead time here |
6.0
|
13.8
|
96.0
|
25.0
|
3.0
|
600.0
|
7500.0
|
||
| £ 503.44 - £ 503.44 | Request the lead time here |
7.0
|
17.8
|
52.0
|
30.0
|
3.5
|
400.0
|
7400.0
|
||
| £ 968.31 - £ 968.31 | Request the lead time here |
6.0
|
13.8
|
144.0
|
25.0
|
3.0
|
900.0
|
11250.0
|
||
| £ 755.16 - £ 755.16 | Request the lead time here |
7.0
|
17.8
|
78.0
|
30.0
|
3.5
|
600.0
|
11100.0
|
||
| £ 417.60 - £ 417.60 | Request the lead time here |
4.0
|
4.8
|
144.0
|
10.0
|
2.0
|
600.0
|
1500.0
|
||
| £ 696.00 - £ 696.00 | Request the lead time here |
4.0
|
4.8
|
240.0
|
10.0
|
2.0
|
1000.0
|
2500.0
|
||
| £ 194.88 - £ 194.88 | Request the lead time here |
4.5
|
6.8
|
63.0
|
15.0
|
2.0
|
300.0
|
1200.0
|
||
| £ 232.92 - £ 232.92 | Request the lead time here |
4.5
|
6.8
|
105.0
|
15.0
|
2.0
|
500.0
|
2000.0
|
||
| £ 139.20 - £ 139.20 | Request the lead time here |
4.0
|
4.8
|
48.0
|
10.0
|
2.0
|
200.0
|
500.0
|
||
| £ 487.20 - £ 487.20 | Request the lead time here |
4.0
|
4.8
|
168.0
|
10.0
|
2.0
|
700.0
|
1750.0
|
||
| £ 64.96 - £ 64.96 | Request the lead time here |
4.5
|
6.8
|
21.0
|
15.0
|
2.0
|
100.0
|
400.0
|
||
| £ 556.80 - £ 556.80 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| £ 454.72 - £ 454.72 | Request the lead time here |
4.5
|
6.8
|
147.0
|
15.0
|
2.0
|
700.0
|
2800.0
|
||
| £ 649.60 - £ 649.60 | Request the lead time here |
4.5
|
6.8
|
210.0
|
15.0
|
2.0
|
1000.0
|
4000.0
|
||
| £ 74.71 - £ 74.71 | Request the lead time here |
5.5
|
9.8
|
17.0
|
20.0
|
2.5
|
100.0
|
730.0
|
||
| £ 348.00 - £ 348.00 | Request the lead time here |
4.0
|
4.8
|
120.0
|
10.0
|
2.0
|
500.0
|
1250.0
|
||
| £ 215.18 - £ 215.18 | Request the lead time here |
6.0
|
13.8
|
32.0
|
25.0
|
3.0
|
200.0
|
2500.0
|
||
| £ 322.77 - £ 322.77 | Request the lead time here |
6.0
|
13.8
|
48.0
|
25.0
|
3.0
|
300.0
|
3750.0
|
||
| £ 69.60 - £ 69.60 | Request the lead time here |
4.0
|
4.8
|
24.0
|
10.0
|
2.0
|
100.0
|
250.0
|
||
| £ 224.12 - £ 224.12 | Request the lead time here |
5.5
|
9.8
|
51.0
|
20.0
|
2.5
|
300.0
|
2190.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue