Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 0.3713 - £ 0.4039 | Request the lead time here |
PTFE
|
Natural
|
0.870 in
22.1 mm
|
||
| £ 0.265 - £ 0.4783 | 5000 In stock |
HDPE;Steel
|
Black
|
0.866 in
22.0 mm
|
||
| £ 0.6647 - £ 0.6647 | Request the lead time here |
PTFE
|
Natural
|
1.180 in
30 mm
|
||
| £ 0.0584 - £ 0.1435 | Request the lead time here |
HDPE
|
Natural
|
0.626 in
15.9 mm
|
||
| 499501 | £ 0.4408 - £ 0.479 | Request the lead time here |
PTFE
|
Natural
|
0.980 in
24.9 mm
|
|
| £ 0.0673 - £ 0.1653 | Request the lead time here |
HDPE
|
Natural
|
0.752 in
19.1 mm
|
||
| £ 0.3416 - £ 0.3713 | Request the lead time here |
PTFE
|
Natural
|
0.750 in
19.1 mm
|
||
| £ 0.316 - £ 0.5793 | Request the lead time here |
HDPE;Steel
|
Black
|
1.102 in
28.0 mm
|
||
| £ 0.0841 - £ 0.2067 | 9000 In stock |
HDPE
|
Natural
|
0.874 in
22.2 mm
|
||
| £ 0.2565 - £ 0.2792 | Request the lead time here |
PE;Steel
|
Natural
|
0.748 in
19.0 mm
|
||
| 463881 | £ 0.3812 - £ 0.5474 | Request the lead time here |
HDPE;Steel
|
Grey
|
0.748 in
19.0 mm
|
|
| £ 0.0453 - £ 0.1116 | 1000 In stock |
HDPE
|
Natural
|
0.5 in
12.7 mm
|
||
| £ 0.2664 - £ 0.2664 | Request the lead time here |
PA;Steel
|
Brown
|
1.063 in
27.0 mm
|
||
| £ 0.0566 - £ 0.1395 | 18400 In stock |
HDPE
|
Woodtone
|
0.626 in
15.9 mm
|
||
| £ 0.3189 - £ 0.3189 | Request the lead time here |
PE;Steel
|
Natural
|
0.866 in
22.0 mm
|
||
| £ 0.9596 - £ 0.9596 | Request the lead time here |
PTFE
|
Natural
|
1.460 in
37.1 mm
|
||
| £ 0.2891 - £ 0.5235 | Request the lead time here |
HDPE;Steel
|
Grey
|
0.984 in
25.0 mm
|
||
| £ 0.0671 - £ 0.1647 | Request the lead time here |
HDPE
|
Woodtone
|
0.752 in
19.1 mm
|
||
| £ 0.3657 - £ 0.3982 | Request the lead time here |
PE;Steel
|
Natural
|
0.945 in
24.0 mm
|
||
| £ 0.316 - £ 0.3444 | Request the lead time here |
PA;Steel
|
Brown
|
0.945 in
24.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue