| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.2792 |
| 1000 - 1999 | £ 0.2735 |
| 2000 - 2999 | £ 0.2678 |
| 3000 - 3999 | £ 0.2622 |
| 4000 + | £ 0.2565 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 19.0 mm |
|---|---|
| Base Diameter | 0.748 in |
| Length Under Head | 15.0 mm |
| Length Under Head | 0.591 in |
| Colour | Natural |
| Base Full Material | Polyethylene;Steel |
| Nail Material | Steel |
| Type | Nail-On Glide with Base |
| Shape | Round |
| Commodity Code | 9403991090 |
| Base Material | PE;Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue