Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 1.7009 - £ 1.7009 Request the lead time here
4.8 mm
85.0 mm
300.0 mm
Natural
22.0 kg
£ 0.6463 - £ 0.6463 Request the lead time here
5.0 mm
40.0 mm
171.5 mm
Black
18.0 kg
461266 £ 4.0113 - £ 4.0113 Request the lead time here
6.0 mm
122.0 mm
398.0 mm
Black
55.0 kg
TOAH-18-01 £ 0.3529 - £ 0.36 Request the lead time here
6.35 mm
28.5 mm
118.6 mm
Natural
£ 0.0445 - £ 0.0483 547000 In stock
6.4 mm
23.0 mm
133.0 mm
Natural
22.0 kg
£ 0.1587 - £ 0.1658 Request the lead time here
4.8 mm
31.8 mm
166.7 mm
Natural
13.0 kg
WIT-30RRA-12-M £ 0.1715 - £ 0.1785 Request the lead time here
4.8 mm
31.8 mm
173.0 mm
Natural
13.0 kg
WIT-30RRAA-12-M £ 0.197 - £ 0.2055 Request the lead time here
6.35 mm
31.8 mm
174.3 mm
Natural
13.0 kg
£ 2.0552 - £ 2.0552 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
£ 0.8051 - £ 0.8051 Request the lead time here
5.4 mm
50.0 mm
203.0 mm
Natural
22.0 kg
WIT-18R2A-4-01 £ 0.08 - £ 0.1098 Request the lead time here
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
6.0 mm
30.0 mm
132.5 mm
Natural
22.0 kg
WIT-18RA-4-01-M £ 0.0948 - £ 0.1007 Request the lead time here
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
WIT-50SRA-01 £ 0.0578 - £ 0.0615 Request the lead time here
6.4 mm
36.0 mm
173.0 mm
Natural
22.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Natural
8.0 kg
WITBH-50R-HS £ 0.2324 - £ 0.2423 Request the lead time here
6.35 mm
44.5 mm
199.1 mm
Black
22.0 mm
£ 0.1545 - £ 0.1644 11500 In stock
6.4 mm
4.30 mm
198.0 mm
Natural
22.0 kg
WIT-30RRA-4-M £ 0.1474 - £ 0.153 Request the lead time here
4.8 mm
31.8 mm
160.3 mm
Natural
13.0 kg
£ 0.3968 - £ 0.3968 Request the lead time here
3.2 mm
25.0 mm
100.0 mm
Natural
8.0 kg
£ 2.2112 - £ 2.2112 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Natural
22.0 kg
  • of 5
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Natural

461245

Price Range
£ 1.7009 - £ 1.7009

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw Mount
  • Maximum Cable Bundle Diameter
    85.0 mm
Cable Tie 3.7 mm 171.5 mm 40.0 mm Nylon 6/6 Black

461262

Price Range
£ 0.6463 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw Mount
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 7.9 mm 398.0 mm 122.0 mm Nylon 6/6 Black

461266

Price Range
£ 4.0113 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Black
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw Mount
  • Maximum Cable Bundle Diameter
    122.0 mm
Cable Tie 16.0 mm 118.6 mm 28.5 mm Nylon 6/6 Natural

TOAH-18-01

Price Range
£ 0.36 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    28.5 mm
  • Overall Length
    118.6 mm
Cable Tie 13.5 mm 133.0 mm 23.0 mm Nylon 6/6 Natural

WIT-50SA-01

Price Range
£ 0.0483 - £ 0.0445

Stock Levels
547000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    23.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 14.3 mm 166.7 mm 31.8 mm Nylon 6/6 Natural

WIT-30RRA-8-M

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 173.0 mm 31.8 mm Nylon 6/6 Natural

WIT-30RRA-12-M

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 174.3 mm 31.8 mm Nylon 6/6 Natural

WIT-30RRAA-12-M

Price Range
£ 0.2055 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 152.5 mm 37.0 mm PA Natural

461259

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 203.0 mm 50.0 mm PA Natural

462762

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 13.9 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

WIT-18R2A-4-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 132.5 mm 30.0 mm PA Natural

462763

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

WIT-18RA-4-01-M

Price Range
£ 0.1007 - £ 0.0948

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 13.5 mm 173.0 mm 36.0 mm Nylon 6/6 Natural

WIT-50SRA-01

Price Range
£ 0.0615 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 202.0 mm 50.0 mm PA Natural

462764

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 8.1 mm 199.1 mm 44.5 mm Nylon 6/6 Black

WITBH-50R-HS

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Minimum Loop Tensile Strength
    22.0 mm
Cable Tie 13.5 mm 198.0 mm 4.30 mm Nylon 6/6 Natural

WIT-50RA-01

Price Range
£ 0.1644 - £ 0.1545

Stock Levels
11500 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    4.30 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 14.3 mm 160.3 mm 31.8 mm Nylon 6/6 Natural

WIT-30RRA-4-M

Price Range
£ 0.153 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

461242

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw Mount
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.8 mm 370.0 mm 102.0 mm Nylon 6/6 Natural

461246

Price Range
£ 2.2112 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw Mount
  • Maximum Cable Bundle Diameter
    102.0 mm