These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0978 - £ 0.104 | 28573 In stock |
0.236 in
6.0 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.0819 - £ 0.0871 | 993 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| £ 0.1124 - £ 0.1146 | 17000 In stock |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| £ 0.1267 - £ 0.1321 | 417 In stock |
0.25 in
6.35 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.5287 - £ 0.5287 | Request the lead time here |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 1.0063 - £ 1.0063 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10253519 | £ 0.6406 - £ 0.6406 | Request the lead time here |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.5287 - £ 0.5287 | 2798 In stock |
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.8051 - £ 0.8051 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 10253564 | £ 0.8051 - £ 0.8051 | 2000 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1715 - £ 0.1785 | 1960 In stock |
0.185 in
4.7 mm
|
2 in
50.8 mm
|
8.858 in
225.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.282 - £ 0.2891 | 40000 In stock |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
4.752 in
120.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 10253779 | £ 0.2622 - £ 0.2622 | 6277 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.8462 - £ 0.8462 | 21290 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 1.0063 - £ 1.0063 | 2396 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 2.4663 - £ 2.4663 | Request the lead time here |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
5.945 in
151.0 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| £ 0.2622 - £ 0.2622 | 28855 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.6406 - £ 0.6406 | Request the lead time here |
0.236 in
6.0 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 1.0177 - £ 1.0177 | 6800 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 0.6406 - £ 0.6406 | Request the lead time here |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue