10036952
WIT-30RCA-8UVB
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1146 |
| 5000 + | £ 0.1124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Head Type | Non-Releasable Head |
| Compatible Hole Diameter | 0.256 in |
| Compatible Hole Diameter | 6.5 mm |
| Mounting Method | Push Fit |
| Maximum Cable Bundle Diameter | 1.252 in |
| Maximum Cable Bundle Diameter | 31.8 mm |
| Minimum Loop Tensile Strength | 13.0 kg |
| Minimum Loop Tensile Strength | 13.0 kg |
| Overall Length | 6.626 in |
| Overall Length | 168.3 mm |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Polyamide 66 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue