These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1715 - £ 0.1785 | Request the lead time here |
0.185 in
4.7 mm
|
2 in
50.8 mm
|
8.858 in
225.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.6406 - £ 0.6406 | Request the lead time here |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 462695 | £ 0.6406 - £ 0.6406 | Request the lead time here |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.6406 - £ 0.6406 | Request the lead time here |
0.236 in
6.0 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 462700 | £ 0.8051 - £ 0.8051 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1214 - £ 0.1265 | Request the lead time here |
0.252 in
6.4 mm
|
1 in
25.4 mm
|
5.315 in
135.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.5287 - £ 0.5287 | Request the lead time here |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
5.748 in
146.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| 462699 | £ 1.0063 - £ 1.0063 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.1445 - £ 0.15 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
||
| TOBS-18-01A-RT | £ 0.5159 - £ 0.5159 | Request the lead time here |
0.28 in
7.1 mm
|
1.122 in
28.5 mm
|
4.61 in
117.1 mm
|
Black
|
|
|
| £ 0.1644 - £ 0.1686 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.6702 - £ 0.7427 | Request the lead time here |
0.827 in
21.0 mm
|
0.866 in
22.0 mm
|
1.201 in
30.5 mm
|
Natural
|
|
||
| £ 0.1445 - £ 0.15 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
White
|
40 lbs
18.1 kg
|
||
| £ 0.1445 - £ 0.15 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Blue
|
40 lbs
18.1 kg
|
||
| £ 0.1445 - £ 0.15 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
| £ 6.5201 - £ 6.5201 | Request the lead time here |
0.827 in
21.0 mm
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Natural
|
|
||
| £ 0.1445 - £ 0.15 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Red
|
40 lbs
18.1 kg
|
||
| £ 4.3373 - £ 4.3373 | Request the lead time here |
0.709 in
18.0 mm
|
0.669 in
17.0 mm
|
0.984 in
25.0 mm
|
Natural
|
|
||
| £ 0.8972 - £ 0.8972 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 1.7009 - £ 1.7009 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue