10108376
CRTA-C1-19GR
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Green |
|---|---|
| Head Type | Non-Releasable Head |
| Compatible Hole Diameter | 6.8 mm |
| Compatible Hole Diameter | 0.268 in |
| Mounting Method | Push Fit |
| Maximum Cable Bundle Diameter | 1.575 in |
| Maximum Cable Bundle Diameter | 40.0 mm |
| Minimum Loop Tensile Strength | 18.1 kg |
| Minimum Loop Tensile Strength | 40 lbs |
| Overall Length | 185.0 mm |
| Overall Length | 7.283 in |
| Material Flammability Standard | UL94 V-0 |
| Full Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue