Mountable Beaded Cable Ties are a type of cable ties that contain a mounting hole and can be attached to a surface, such as a wall or panel. The tie's beads provide several locking points, ensuring a firm grasp on the cables and preventing them from slipping or tangling.
They are simple to install and remove, aiming to arrange wires while reducing the risk of tripping hazards or accidental damage caused by unsecured cables. This product line is used in applications for data centres, industrial settings, and commercial settings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.1601 - £ 0.1672 | 3576 In stock |
UL94 V-2
|
5 in
127.0 mm
|
||
| £ 0.1394 - £ 0.146 | 4329 In stock |
UL94 HB
|
5 in
127.0 mm
|
||
| £ 0.1394 - £ 0.146 | 2410 In stock |
UL94 V-2
|
5 in
127.0 mm
|
||
| £ 0.1601 - £ 0.1672 | Request the lead time here |
UL94 HB
|
5 in
127.0 mm
|
||
| £ 0.1394 - £ 0.146 | 3000 In stock |
UL94 V-2
|
5 in
127.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue