Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 72.9708 - £ 91.2084 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
£ 110.6088 - £ 138.261 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
515.0
£ 30.2124 - £ 37.7706 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
135.0
£ 60.639 - £ 75.7962 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
275.0
£ 118.83 - £ 148.5324 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
555.0
£ 151.7352 - £ 189.669 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
715.0
£ 52.3974 - £ 65.4942 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
235.0
£ 56.5488 - £ 70.686 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
255.0
£ 64.7292 - £ 80.9064 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
295.0
£ 89.8212 - £ 112.2816 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
415.0
£ 21.9708 - £ 27.4584 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
95.0
£ 42.5442 - £ 53.1828 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
195.0
£ 68.8806 - £ 86.0982 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
315.0
£ 77.4996 - £ 96.8694 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
355.0
£ 48.3072 - £ 60.384 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
£ 13.77 - £ 17.2074 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
55.0
£ 155.8254 - £ 194.7792 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
735.0
£ 164.067 - £ 205.0812 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
775.0
£ 193.0452 - £ 241.3116 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
915.0
£ 98.0628 - £ 122.5836 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
455.0
  • of 25
Miniature Linear Rail 9.0 335.0 Stainless Steel

20160142

Price Range
£ 91.2084 - £ 72.9708

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 515.0 Stainless Steel

20160234

Price Range
£ 138.261 - £ 110.6088

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    515.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 135.0 Stainless Steel

20160043

Price Range
£ 37.7706 - £ 30.2124

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    135.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 275.0 Stainless Steel

20160111

Price Range
£ 75.7962 - £ 60.639

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    275.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 555.0 Stainless Steel

20160258

Price Range
£ 148.5324 - £ 118.83

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    555.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 715.0 Stainless Steel

20160333

Price Range
£ 189.669 - £ 151.7352

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    715.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 235.0 Stainless Steel

20160098

Price Range
£ 65.4942 - £ 52.3974

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 255.0 Stainless Steel

20160104

Price Range
£ 70.686 - £ 56.5488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 295.0 Stainless Steel

20160128

Price Range
£ 80.9064 - £ 64.7292

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 415.0 Stainless Steel

20160180

Price Range
£ 112.2816 - £ 89.8212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    415.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 95.0 Stainless Steel

20160029

Price Range
£ 27.4584 - £ 21.9708

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 195.0 Stainless Steel

20160074

Price Range
£ 53.1828 - £ 42.5442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    195.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 315.0 Stainless Steel

20160135

Price Range
£ 86.0982 - £ 68.8806

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    315.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 355.0 Stainless Steel

20160159

Price Range
£ 96.8694 - £ 77.4996

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 215.0 Stainless Steel

20160081

Price Range
£ 60.384 - £ 48.3072

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 55.0 Stainless Steel

20160005

Price Range
£ 17.2074 - £ 13.77

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 735.0 Stainless Steel

20160340

Price Range
£ 194.7792 - £ 155.8254

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    735.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 775.0 Stainless Steel

20160364

Price Range
£ 205.0812 - £ 164.067

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    775.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 915.0 Stainless Steel

20160432

Price Range
£ 241.3116 - £ 193.0452

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    915.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 455.0 Stainless Steel

20160203

Price Range
£ 122.5836 - £ 98.0628

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    455.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5