Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
£ 0.1844 - £ 0.2049 1996 In stock
7.1 mm
£ 0.1492 - £ 0.1716 3850 In stock
Push In
10019351 £ 0.2077 - £ 0.24 6695 In stock
4.8 mm
Push In
2.6 mm
10019320 £ 0.3993 - £ 0.4353 14479 In stock
4.8 mm
Push In
2.6 mm
£ 0.1492 - £ 0.1716 196 In stock
Push In
£ 0.1456 - £ 0.1518 6900 In stock
4.3 mm
Push In
4.1 mm
£ 0.1492 - £ 0.1716 6960 In stock
Push In
£ 0.1492 - £ 0.1716 Request the lead time here
Push In
£ 0.0758 - £ 0.0935 31010 In stock
8.1 mm
Push In
3.9 mm
£ 0.0758 - £ 0.0935 3000 In stock
7.4 mm
Push In
3.5 mm
£ 0.0758 - £ 0.0935 67457 In stock
9.1 mm
Push In
6.0 mm
£ 0.0758 - £ 0.0935 11523 In stock
8.1 mm
Push In
3.9 mm
£ 0.0871 - £ 0.1076 Request the lead time here
9.1 mm
Push In
6.0 mm
£ 0.0758 - £ 0.0935 697 In stock
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 Request the lead time here
6.6 mm
Push In
3.0 mm
10018880 £ 0.0758 - £ 0.0935 13962 In stock
9.1 mm
Push In
6.0 mm
£ 0.1675 - £ 0.1746 Request the lead time here
4.3 mm
Push In
4.1 mm
10018705 £ 0.0871 - £ 0.1076 902 In stock
6.6 mm
Push In
3.0 mm
£ 0.0758 - £ 0.0935 24058 In stock
9.1 mm
Push In
7.7 mm
£ 0.1853 - £ 0.2127 502 In stock
4.8 mm
Push In
2.6 mm
  • of 5
Wire Saddle 6.8 mm 9.5 mm Natural Nylon 6/6

10110805

Price Range
£ 0.2049 - £ 0.1844

Stock Levels
1996 In stock
Attributes
  • Colour
    Natural
  • Saddle Type
    Mini
  • Inside Width
    7.1 mm
  • Overall Width
    9.5 mm
  • Full Material
    Polyamide
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019177

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
3850 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    2.0 mm
  • Overall Width
    9.1 mm
Cable Grommet Push In 2.6 mm 4.8 mm Nylon 6/6

10019351

Price Range
£ 0.24 - £ 0.2077

Stock Levels
6695 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.6 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.6 mm 4.8 mm Nylon 6/6

10019320

Price Range
£ 0.4353 - £ 0.3993

Stock Levels
14479 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.6 mm
  • Inside Width
    4.8 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019153

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
196 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    9.1 mm
Cable Grommet Push In 4.1 mm 4.3 mm Nylon 6/6

10026519

Price Range
£ 0.1518 - £ 0.1456

Stock Levels
6900 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    4.1 mm
  • Inside Width
    4.3 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019191

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
6960 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    2.0 mm
  • Overall Width
    9.1 mm
Wire Saddle 3.8 mm 9.1 mm Natural Nylon 6/6

10019139

Price Range
£ 0.1716 - £ 0.1492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018989

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
31010 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 7.4 mm 9.4 mm Nylon 6/6

10019009

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.5 mm
  • Inside Width
    7.4 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018941

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
67457 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 8.1 mm 10.8 mm Nylon 6/6

10018927

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
11523 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.9 mm
  • Inside Width
    8.1 mm
Cable Grommet 9.1 mm 10.8 mm Nylon 6/6

10580301

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018682

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
697 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018835

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018880

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
13962 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    6.0 mm
  • Inside Width
    9.1 mm
Cable Grommet Push In 4.1 mm 4.3 mm Nylon 6/6

10171950

Price Range
£ 0.1746 - £ 0.1675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    4.1 mm
  • Inside Width
    4.3 mm
Cable Grommet 6.6 mm 9.1 mm Nylon 6/6

10018705

Price Range
£ 0.1076 - £ 0.0871

Stock Levels
902 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    6.6 mm
Cable Grommet 9.1 mm 12.0 mm Nylon 6/6

10018965

Price Range
£ 0.0935 - £ 0.0758

Stock Levels
24058 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    7.7 mm
  • Inside Width
    9.1 mm
Cable Grommet Push In 2.6 mm 4.8 mm Nylon 6/6

10019313

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
502 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.6 mm
  • Inside Width
    4.8 mm