Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1965 - £ 0.2264 | 20400 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 33157 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| £ 0.0875 - £ 0.1061 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.3421 - £ 0.3694 | 7440 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
| £ 0.8872 - £ 0.8872 | 1755 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
| £ 0.1097 - £ 0.1143 | 1683 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
||
| £ 0.0722 - £ 0.0769 | 5695 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
| 10019054 | £ 0.1601 - £ 0.1672 | 24530 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
| 10019092 | £ 0.1601 - £ 0.1672 | 11184 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
|
| 10019375 | £ 0.1965 - £ 0.2264 | 179267 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| £ 0.1945 - £ 0.2217 | 11494 In stock |
0.327 in
8.3 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
| £ 0.0947 - £ 0.1145 | 78111 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 10019344 | £ 0.6418 - £ 0.6418 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
0.102 in
2.6 mm
|
|
|
| £ 0.1691 - £ 0.1928 | 65000 In stock |
0.327 in
8.3 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
| £ 0.1667 - £ 0.1903 | 13837 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.1965 - £ 0.2264 | 10821 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.335 in
8.5 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 35144 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 10019276 | £ 0.0875 - £ 0.1061 | 24916 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
|
| 10110959 | £ 0.0947 - £ 0.1145 | 2980 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
|
| 10019023 | £ 0.1019 - £ 0.1061 | 765 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm