10019061
MWSEB-3-19A2-RT
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.8872 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Adhesive |
| Saddle Type | Micro |
| Compatible Hole Diameter | 6.6 mm |
| Compatible Hole Diameter | 0.26 in |
| Inside Height | 0.118 in |
| Inside Height | 3.0 mm |
| Inside Width | 0.252 in |
| Inside Width | 6.4 mm |
| Overall Width | 0.358 in |
| Overall Width | 9.1 mm |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue