Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
10019078 £ 0.1088 - £ 0.1133 56300 In stock
7.9 mm
8.0 mm
Adhesive
4.1 mm
£ 0.1601 - £ 0.1672 66000 In stock
8.9 mm
9.1 mm
Adhesive
7.6 mm
10019399 £ 0.1592 - £ 0.2264 45000 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
10019269 £ 0.0947 - £ 0.1145 14065 In stock
4.8 mm
Push In
2.9 mm
£ 0.0947 - £ 0.1145 19705 In stock
6.7 mm
Push In
2.9 mm
10018637 £ 0.1965 - £ 0.2264 4000 In stock
4.3 mm
Push In
8.5 mm
£ 0.0947 - £ 0.1145 11000 In stock
4.8 mm
Push In
0.9 mm
10014745 £ 0.2746 - £ 0.3132 Request the lead time here
12.5 mm
Push In
2.8 mm
10018668 £ 0.2226 - £ 0.2537 26000 In stock
4.4 mm
4.4 mm
Adhesive
3.0 mm
10019047 £ 0.2225 - £ 0.231 17909 In stock
4.6 mm
4.8 mm
Adhesive
2.8 mm
10019085 £ 0.1097 - £ 0.1143 35019 In stock
7.9 mm
8.0 mm
Adhesive
4.1 mm
10019122 £ 0.1098 - £ 0.1145 38840 In stock
8.9 mm
9.1 mm
Adhesive
7.6 mm
£ 0.3421 - £ 0.3694 13000 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
10019023 £ 0.1019 - £ 0.1061 1765 In stock
4.6 mm
4.8 mm
Adhesive
1.0 mm
£ 0.8872 - £ 0.8872 1755 In stock
6.4 mm
6.6 mm
Adhesive
3.0 mm
£ 0.1097 - £ 0.1143 1683 In stock
8.9 mm
9.1 mm
Adhesive
6.1 mm
£ 0.3421 - £ 0.3694 7440 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
10019054 £ 0.1601 - £ 0.1672 24530 In stock
6.4 mm
6.6 mm
Adhesive
3.0 mm
10019092 £ 0.1601 - £ 0.1672 11184 In stock
8.9 mm
9.1 mm
Adhesive
6.1 mm
10019375 £ 0.1965 - £ 0.2264 180267 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
  • of 5
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019078

Price Range
£ 0.1133 - £ 0.1088

Stock Levels
56300 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019115

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
66000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019399

Price Range
£ 0.2264 - £ 0.1592

Stock Levels
45000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10019269

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
14065 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 6.7 mm Nylon 6/6

10019306

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
19705 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018637

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    8.5 mm
  • Inside Width
    4.3 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019238

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014745

Price Range
£ 0.3132 - £ 0.2746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

10018668

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
26000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019047

Price Range
£ 0.231 - £ 0.2225

Stock Levels
17909 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019085

Price Range
£ 0.1143 - £ 0.1097

Stock Levels
35019 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019122

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
38840 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019405

Price Range
£ 0.3694 - £ 0.3421

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10019023

Price Range
£ 0.1061 - £ 0.1019

Stock Levels
1765 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019061

Price Range
£ 0.8872 - £ 0.8872

Stock Levels
1755 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019108

Price Range
£ 0.1143 - £ 0.1097

Stock Levels
1683 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019382

Price Range
£ 0.3694 - £ 0.3421

Stock Levels
7440 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019054

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
24530 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019092

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
11184 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019375

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
180267 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm