Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1667 - £ 0.1903 | 5837 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0722 - £ 0.0769 | 1695 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
| 10019054 | £ 0.1601 - £ 0.1672 | 18530 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
| 10019092 | £ 0.1601 - £ 0.1672 | 3184 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
|
| 10019375 | £ 0.1965 - £ 0.2264 | 190267 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| £ 0.0947 - £ 0.1145 | 11000 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| 10018613 | £ 0.1667 - £ 0.1903 | 246000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
|
| 10019023 | £ 0.1019 - £ 0.1061 | 1765 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
|
| £ 0.8872 - £ 0.8872 | 1755 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
| 10018651 | £ 0.1965 - £ 0.2264 | 149507 In stock |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
|
0.118 in
3.0 mm
|
|
|
| 10019030 | £ 0.0722 - £ 0.0769 | 43000 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| 10019078 | £ 0.1088 - £ 0.1133 | 57300 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
| £ 0.1601 - £ 0.1672 | 66000 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 8001 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 10019269 | £ 0.0947 - £ 0.1145 | 14065 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
|
| 10018637 | £ 0.1965 - £ 0.2264 | 4000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.335 in
8.5 mm
|
|
|
| £ 0.0947 - £ 0.1145 | 19705 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.2388 - £ 0.2724 | 74040 In stock |
0.492 in
12.5 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
| £ 0.1965 - £ 0.2264 | 15000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 107998 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue