Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
£ 0.1667 - £ 0.1903 5837 In stock
4.3 mm
1.8 mm
Push In
3.0 mm
£ 0.0722 - £ 0.0769 1695 In stock
4.6 mm
4.8 mm
Adhesive
1.0 mm
10019054 £ 0.1601 - £ 0.1672 Request the lead time here
6.4 mm
6.6 mm
Adhesive
3.0 mm
10019092 £ 0.1601 - £ 0.1672 5184 In stock
8.9 mm
9.1 mm
Adhesive
6.1 mm
10019375 £ 0.1965 - £ 0.2264 190267 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
£ 0.0947 - £ 0.1145 11000 In stock
4.8 mm
Push In
0.9 mm
10018613 £ 0.1667 - £ 0.1903 246000 In stock
4.3 mm
Push In
3.0 mm
10019023 £ 0.1019 - £ 0.1061 1765 In stock
4.6 mm
4.8 mm
Adhesive
1.0 mm
£ 0.8872 - £ 0.8872 1755 In stock
6.4 mm
6.6 mm
Adhesive
3.0 mm
10018651 £ 0.1965 - £ 0.2264 149507 In stock
4.4 mm
4.4 mm
3.0 mm
10019030 £ 0.0722 - £ 0.0769 53000 In stock
4.6 mm
4.8 mm
Adhesive
2.8 mm
10019078 £ 0.1088 - £ 0.1133 57300 In stock
7.9 mm
8.0 mm
Adhesive
4.1 mm
£ 0.1601 - £ 0.1672 66000 In stock
8.9 mm
9.1 mm
Adhesive
7.6 mm
£ 0.0875 - £ 0.1061 9001 In stock
6.7 mm
Push In
2.9 mm
10019269 £ 0.0947 - £ 0.1145 14065 In stock
4.8 mm
Push In
2.9 mm
10018637 £ 0.1965 - £ 0.2264 Request the lead time here
4.3 mm
Push In
8.5 mm
£ 0.0947 - £ 0.1145 19705 In stock
6.7 mm
Push In
2.9 mm
£ 0.2388 - £ 0.2724 74040 In stock
12.5 mm
Push In
2.8 mm
£ 0.1965 - £ 0.2264 15000 In stock
4.3 mm
Push In
3.0 mm
£ 0.0875 - £ 0.1061 107998 In stock
4.8 mm
Push In
0.9 mm
  • of 5
Cable Grommet Push In 3.0 mm 4.3 mm Nylon 6/6

10019412

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
5837 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10161623

Price Range
£ 0.0769 - £ 0.0722

Stock Levels
1695 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019054

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019092

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
5184 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019375

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
190267 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019238

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018613

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
246000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    4.3 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10019023

Price Range
£ 0.1061 - £ 0.1019

Stock Levels
1765 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019061

Price Range
£ 0.8872 - £ 0.8872

Stock Levels
1755 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet 4.4 mm 4.4 mm 6.9 mm Nylon 6/6

10018651

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
149507 In stock
Attributes
  • Colour
    Natural
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
  • Inside Width
    4.4 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019030

Price Range
£ 0.0769 - £ 0.0722

Stock Levels
53000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 4.1 mm 7.9 mm PA

10019078

Price Range
£ 0.1133 - £ 0.1088

Stock Levels
57300 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    8.0 mm
  • Inside Height
    4.1 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019115

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
66000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm
Cable Grommet Push In 2.9 mm 6.7 mm Nylon 6/6

10019290

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
9001 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10019269

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
14065 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018637

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    8.5 mm
  • Inside Width
    4.3 mm
Cable Grommet Push In 2.9 mm 6.7 mm Nylon 6/6

10019306

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
19705 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014738

Price Range
£ 0.2724 - £ 0.2388

Stock Levels
74040 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018620

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    4.3 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019221

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
107998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm