Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
10014745 £ 0.2746 - £ 0.3132 Request the lead time here
12.5 mm
Push In
2.8 mm
£ 0.1965 - £ 0.2264 20400 In stock
4.3 mm
1.8 mm
Push In
3.0 mm
£ 0.0875 - £ 0.1061 34157 In stock
4.8 mm
Push In
0.9 mm
£ 0.0875 - £ 0.1061 Request the lead time here
4.8 mm
Push In
2.9 mm
£ 0.8872 - £ 0.8872 1755 In stock
6.4 mm
6.6 mm
Adhesive
3.0 mm
£ 0.1097 - £ 0.1143 1683 In stock
8.9 mm
9.1 mm
Adhesive
6.1 mm
£ 0.3421 - £ 0.3694 7440 In stock
8.4 mm
6.4 mm
Adhesive
2.8 mm
10110959 £ 0.0947 - £ 0.1145 2980 In stock
4.8 mm
Push In
0.9 mm
£ 0.1945 - £ 0.2217 8494 In stock
8.3 mm
Push In
2.8 mm
£ 0.0722 - £ 0.0769 5695 In stock
4.6 mm
4.8 mm
Adhesive
1.0 mm
10018651 £ 0.1965 - £ 0.2264 149507 In stock
4.4 mm
4.4 mm
3.0 mm
10019030 £ 0.0722 - £ 0.0769 43000 In stock
4.6 mm
4.8 mm
Adhesive
2.8 mm
10019269 £ 0.0947 - £ 0.1145 14065 In stock
4.8 mm
Push In
2.9 mm
10019276 £ 0.0875 - £ 0.1061 32916 In stock
6.7 mm
Push In
2.9 mm
£ 0.0947 - £ 0.1145 11000 In stock
4.8 mm
Push In
0.9 mm
10018637 £ 0.1965 - £ 0.2264 4000 In stock
4.3 mm
Push In
8.5 mm
£ 0.2388 - £ 0.2724 74040 In stock
12.5 mm
Push In
2.8 mm
10018668 £ 0.2226 - £ 0.2537 26000 In stock
4.4 mm
4.4 mm
Adhesive
3.0 mm
10019047 £ 0.2225 - £ 0.231 17909 In stock
4.6 mm
4.8 mm
Adhesive
2.8 mm
10019122 £ 0.1098 - £ 0.1145 38840 In stock
8.9 mm
9.1 mm
Adhesive
7.6 mm
  • of 5
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014745

Price Range
£ 0.3132 - £ 0.2746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm
Cable Grommet Push In 3.0 mm 4.3 mm Nylon 6/6

10019429

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
20400 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019214

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
34157 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10479766

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 3.0 mm 6.4 mm PA

10019061

Price Range
£ 0.8872 - £ 0.8872

Stock Levels
1755 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    6.6 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 6.1 mm 8.9 mm PA

10019108

Price Range
£ 0.1143 - £ 0.1097

Stock Levels
1683 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    6.1 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

10019382

Price Range
£ 0.3694 - £ 0.3421

Stock Levels
7440 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 0.9 mm 4.8 mm Nylon 6/6

10110959

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
2980 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 8.3 mm 9.5 mm Nylon 6/6

10014721

Price Range
£ 0.2217 - £ 0.1945

Stock Levels
8494 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    8.3 mm
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

10161623

Price Range
£ 0.0769 - £ 0.0722

Stock Levels
5695 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet 4.4 mm 4.4 mm 6.9 mm Nylon 6/6

10018651

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
149507 In stock
Attributes
  • Colour
    Natural
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
  • Inside Width
    4.4 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019030

Price Range
£ 0.0769 - £ 0.0722

Stock Levels
43000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 2.9 mm 4.8 mm Nylon 6/6

10019269

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
14065 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 6.7 mm Nylon 6/6

10019276

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
32916 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet 4.8 mm 7.0 mm Nylon 6/6

10019238

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 4.3 mm 6.9 mm Nylon 6/6

10018637

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    8.5 mm
  • Inside Width
    4.3 mm
Cable Grommet Push In 2.8 mm 12.5 mm Nylon 6/6

10014738

Price Range
£ 0.2724 - £ 0.2388

Stock Levels
74040 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    12.5 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

10018668

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
26000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

10019047

Price Range
£ 0.231 - £ 0.2225

Stock Levels
17909 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 7.6 mm 8.9 mm PA

10019122

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
38840 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    9.1 mm
  • Inside Height
    7.6 mm