Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| 10278345 | £ 1.0446 - £ 1.0446 | 5216 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
|
| £ 1.5166 - £ 1.5166 | Request the lead time here |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
||
| £ 0.6817 - £ 0.6959 | 2672 In stock |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||
| £ 0.7186 - £ 0.7328 | 3278 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| £ 2.0694 - £ 2.1119 | 5 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
| £ 1.9277 - £ 1.9277 | 1800 In stock |
4.921 in
125.0 mm
|
17.717 in
450.0 mm
|
||
| £ 1.715 - £ 1.715 | 700 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| £ 1.4316 - £ 1.4316 | Request the lead time here |
5.906 in
150.0 mm
|
20.472 in
520.0 mm
|
||
| £ 2.7923 - £ 2.849 | 1700 In stock |
9.843 in
250.0 mm
|
33.071 in
840.0 mm
|
||
| £ 0.7757 - £ 0.8619 | 3000 In stock |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||
| £ 0.9879 - £ 1.0077 | 1700 In stock |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||
| £ 0.7583 - £ 0.7583 | 1838 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| £ 2.9057 - £ 2.9057 | 1500 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
| £ 3.742 - £ 3.742 | 300 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
| £ 1.4599 - £ 1.4883 | 93 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
| £ 1.5733 - £ 1.6017 | 5098 In stock |
4.921 in
125.0 mm
|
17.717 in
450.0 mm
|
||
| 10278536 | £ 1.304 - £ 1.304 | 200 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
|
| £ 1.3123 - £ 1.3123 | 100 In stock |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||
| £ 0.6975 - £ 0.775 | Request the lead time here |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
| £ 0.7172 - £ 0.7923 | 4000 In stock |
10 in
254.0 mm
|
32.992 in
838.0 mm