Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
10278345 £ 1.0446 - £ 1.0446 5216 In stock
50.0 mm
200.0 mm
£ 1.5166 - £ 1.5166 Request the lead time here
100.0 mm
360.0 mm
£ 0.6817 - £ 0.6959 2672 In stock
60.0 mm
225.0 mm
£ 0.7186 - £ 0.7328 3278 In stock
35.0 mm
150.0 mm
£ 2.0694 - £ 2.1119 5 In stock
180.0 mm
610.0 mm
£ 1.9277 - £ 1.9277 1800 In stock
125.0 mm
450.0 mm
£ 1.715 - £ 1.715 700 In stock
80.0 mm
300.0 mm
£ 1.4316 - £ 1.4316 Request the lead time here
150.0 mm
520.0 mm
£ 2.7923 - £ 2.849 1700 In stock
250.0 mm
840.0 mm
£ 0.7757 - £ 0.8619 3000 In stock
51.0 mm
201.0 mm
£ 0.9879 - £ 1.0077 1700 In stock
60.0 mm
225.0 mm
£ 0.7583 - £ 0.7583 1838 In stock
35.0 mm
150.0 mm
£ 2.9057 - £ 2.9057 1500 In stock
180.0 mm
610.0 mm
£ 3.742 - £ 3.742 300 In stock
180.0 mm
610.0 mm
£ 1.4599 - £ 1.4883 93 In stock
180.0 mm
610.0 mm
£ 1.5733 - £ 1.6017 5098 In stock
125.0 mm
450.0 mm
10278536 £ 1.304 - £ 1.304 200 In stock
80.0 mm
300.0 mm
£ 1.3123 - £ 1.3123 100 In stock
60.0 mm
225.0 mm
£ 0.6975 - £ 0.775 Request the lead time here
102.0 mm
362.0 mm
£ 0.7172 - £ 0.7923 4000 In stock
254.0 mm
838.0 mm
  • of 3
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

10278345

Price Range
£ 1.0446 - £ 1.0446

Stock Levels
5216 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

10278383

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278420

Price Range
£ 0.6959 - £ 0.6817

Stock Levels
2672 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278468

Price Range
£ 0.7328 - £ 0.7186

Stock Levels
3278 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

10278505

Price Range
£ 2.1119 - £ 2.0694

Stock Levels
5 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278543

Price Range
£ 1.9277 - £ 1.9277

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278574

Price Range
£ 1.715 - £ 1.715

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

10278369

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.9 mm 840.0 mm 250.0 mm Stainless Steel

10278406

Price Range
£ 2.849 - £ 2.7923

Stock Levels
1700 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    250.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    840.0 mm
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10431511

Price Range
£ 0.8619 - £ 0.7757

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10278475

Price Range
£ 1.0077 - £ 0.9879

Stock Levels
1700 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

10278512

Price Range
£ 0.7583 - £ 0.7583

Stock Levels
1838 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278550

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

10278581

Price Range
£ 3.742 - £ 3.742

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

10278451

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
93 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 450.0 mm 125.0 mm Stainless Steel

10278499

Price Range
£ 1.6017 - £ 1.5733

Stock Levels
5098 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278536

Price Range
£ 1.304 - £ 1.304

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10435267

Price Range
£ 1.3123 - £ 1.3123

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
£ 0.775 - £ 0.6975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161357

Price Range
£ 0.7923 - £ 0.7172

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388