Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
|---|---|---|---|---|---|
| £ 1.0972 - £ 1.1427 | 507 In stock |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
| £ 1.3121 - £ 1.3662 | 1978 In stock |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
| £ 1.3107 - £ 1.3647 | 1069 In stock |
|
|
||
| £ 1.3121 - £ 1.3662 | 396 In stock |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
| £ 1.0986 - £ 1.1456 | Request the lead time here |
|
|
||
| £ 1.0675 - £ 1.1132 | Request the lead time here |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3628 - £ 0.3784 | 2232 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
| 10277034 | £ 0.7642 - £ 0.7799 | 98 In stock |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
|
| £ 0.4833 - £ 0.5031 | 9002 In stock |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.7058 - £ 0.7342 | 33081 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
| £ 1.1807 - £ 1.2303 | 1786 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| 10276983 | £ 1.2508 - £ 1.2751 | 1400 In stock |
|
|
|
| 10277027 | £ 1.2508 - £ 1.2751 | Request the lead time here |
|
|
|
| £ 1.7174 - £ 1.7889 | Request the lead time here |
|
|
||
| £ 0.3628 - £ 0.3784 | 3237 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
| £ 0.7058 - £ 0.7342 | 5995 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
| £ 1.1807 - £ 1.2303 | Request the lead time here |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
| £ 0.7642 - £ 0.7799 | Request the lead time here |
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.7642 - £ 0.7799 | Request the lead time here |
|
|
||
| £ 1.3434 - £ 1.3989 | 993 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue