Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
||
| 1334539 | £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
|
| 1334536 | £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
|
| £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | 140 In stock |
0.878 in
22.3 mm
|
||
| £ 2.3841 - £ 2.4419 | Request the lead time here |
0.878 in
22.3 mm
|
||
| 1334532 | £ 2.3841 - £ 2.4419 | 110 In stock |
0.878 in
22.3 mm
|
|
| £ 0.2379 - £ 0.2431 | Request the lead time here |
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue